|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CC1110Fx/CC1111Fx is a true low-power sub-1 GHz system-on-chip (SoC) designed for low power wireless applications. The CC1110Fx/CC1111Fx combines the excellent performance of the state-of-the-art RF transceiver CC1101 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and up to 4 kB of RAM, and many other powerful features. The small 6×6 mm package makes it very suited for applications with size limitations. The CC1110Fx/CC1111Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC1111Fx adds a full-speed USB 2.0 interface to the feature set of the CC1110Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| CC1110F16RSP | ACTIVE | -40 to 85 | 4.45 | 1ku | QFN (RSP) | 36 | 490 | JEDEC TRAY (5+1) | ||
| CC1110F16RSPG3 | ACTIVE | -40 to 85 | 4.45 | 1ku | QFN (RSP) | 36 | 490 | JEDEC TRAY (5+1) | Purchase Samples | |
| CC1110F16RSPR | ACTIVE | -40 to 85 | 4.05 | 1ku | QFN (RSP) | 36 | 2500 | LARGE T&R | ||
| CC1110F16RSPRG3 | ACTIVE | -40 to 85 | 4.05 | 1ku | QFN (RSP) | 36 | 2500 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCC1110F16RSP | |||
| Americas | Arrow | 980 | |
| Worldwide | Mouser Electronics | 706 | |
| TI Lead Time*: 20 WeeksCC1110F16RSPG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCC1110F16RSPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCC1110F16RSPRG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CC1110F16RSP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC1110F16RSPG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC1110F16RSPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC1110F16RSPRG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CC1110F16 
View Application Notes for Sub 1-GHz
| Description | Part # | Company |
| CC1110EM 315MHz Reference Design | CC1110EM315_REFDES | Texas Instruments |
| CC1110EM 433MHz Reference Design | CC1110EM433_REFDES | Texas Instruments |
| CC1110EM 868 and 915MHz Reference Design | CC1110EM868-915_REFDES | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| Battery Board for System-on-Chips | SOC-BB | Texas Instruments | Development Boards/EVMs |
| CC1110 Evaluation Module 433MHz | CC1110EMK433 | Texas Instruments | Development Boards/EVMs |
| CC1110 Evaluation Module 868-915MHz | CC1110EMK868-915 | Texas Instruments | Development Boards/EVMs |
| CC1110 and CC1111 Development Kit | CC1110-CC1111DK | Texas Instruments | Development Boards/EVMs |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Texas Instruments | Software Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Application Software |
| |||
| |||
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| CC2510F16 | 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory | Low Power RF ICs - 2.4 GHZ | The CC2510 is code, register and pin compatible with the CC1110 but works at 2.4GHz |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CC1110F32 | Sub-1GHz System-on-Chip with MCU and 32kB Flash memory | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1111F32 | Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1110F8 | Sub-1GHz System-on-Chip with MCU and 8kB Flash memory | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1111F16 | Sub-1GHz System-on-Chip with MCU, 16kB Flash memory and USB 2.0 | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1100E | Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1111F8 | Sub-1GHz System-on-Chip with MCU, 8kB Flash memory and USB 2.0 | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC430F5137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |
| CC2510F16 | 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |

No Tags are Available for this Part Number