CC1111F8 Status: ACTIVE

Sub-1GHz System-on-Chip with MCU, 8kB Flash memory and USB 2.0


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC1110F16 CC1110F32 CC1110F8 CC1111F16 CC1111F32 CC1111F8
Frequency(Min)(MHz)300, 391, 782  300, 391, 782  300, 391, 782  300, 391, 782  300, 391, 782  300, 391, 782  
Frequency(Max)(MHz)348, 464, 928  348, 464, 928  348, 464,928  348, 464, 928  348, 464, 928  348, 464, 928  
Standby Current(uA)0.3  0.3  0.3  0.3  0.3  0.3  
Operating Voltage(Min)(V)2.0  2.0  2.0  3.0  3.0  3.0  
Operating Voltage(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Pin/Package36QFN  36QFN  36QFN  36QFN  36QFN  36QFN  
Modulation TechniquesFSK, OOK, MSK, GFSK  FSK, OOK, MSK, GFSK  FSK, OOK, MSK, GFSK  FSK, OOK, MSK, GFSK  FSK, OOK, MSK, GFSK  FSK, OOK, MSK, GFSK  
Output Power(dBm)10  10  10  10  10  10  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  0 to 85  0 to 85  0 to 85  
Current Consumption (RX)(mA)18.9  18.9  18.9  18.9  18.9  18.9  
Current Consumption (TX)(mA)16  16  16  16  16  16  
FSK Data Rate(Max)(kbps)500  500  500  500  500  500  
Receiver Sensitivity (FSK)(dBm)-110  -110  -110  -110  -110  -110  
Programmable Output Power Ranging From(dBm)-30  -30  -30  -30  -30  -30  
RSSI OuputDigital  Digital  Digital  Digital  Digital  Digital  
Antenna ConnectionDifferential  Differential  Differential  Differential  Differential  Differential  
Flash/RAM(Max) 32kb/4kb    32kb/4kb   
Frequency RangeSub1-GHz  Sub1-GHz  Sub1-GHz  Sub1-GHz  Sub1-GHz  Sub1-GHz  
TX Power(Max)(dBm)10  10  10  10  10  10  
Sensitivity (Best)(dBm)-110  -110  -110  -110  -110  -110  
RX Current (Lowest)(mA)16.2  16.2  16.2  16.2  16.2  16.2  
Wakeup Time (PD-->RX/TX)(uS)330  330  330  330  330  330  
Data Rate (Max)(Max)(kbps)500  500  500  500  500  500  
Device TypeSystem-on-Chip  System-on-Chip  System-on-Chip  System-on-Chip  System-on-Chip  System-on-Chip  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • CC1111F32: Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0
  • CC1100E: Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands
  • CC430F5137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI
  • CC2430: System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee

More Related Products

Product Information

Features

  • Radio
    • High-performance RF transceiver based on the market-leading CC1101
    • Excellent receiver selectivity and blocking performance
    • High sensitivity (–110 dBm at 1.2 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 10 dBm for all supported frequencies
    • Frequency range: 300 – 348 MHz, 391 – 464 MHz and 782 – 928 MHz
    • Digital RSSI/LQI support
  • Low Power
    • Low current consumption (RX: 16.2 mA @ 1.2 kBaud, TX: 15.2 mA @ –6 dBm output power)
    • 0.3 µA in PM3 (operating mode with the lowest power consumption, only external interrupt wakeup)
    • 0.5 µA in PM2 (operating mode with the second lowest power consumption, timer or external interrupt wakeup)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • Powerful DMA functionality
    • 8/16/32 KB in-system programmable flash, and 1/2/4 KB RAM
    • Full-Speed USB Controller with 1 KB FIFO (CC1111Fx)
    • 128-bit AES security coprocessor
    • 7 – 12 bit ADC with up to eight inputs
    • I2S interface

View All Features in Datasheet

Description

The CC1110Fx/CC1111Fx is a true low-power sub-1 GHz system-on-chip (SoC) designed for low power wireless applications. The CC1110Fx/CC1111Fx combines the excellent performance of the state-of-the-art RF transceiver CC1101 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and up to 4 kB of RAM, and many other powerful features. The small 6×6 mm package makes it very suited for applications with size limitations.

The CC1110Fx/CC1111Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC1111Fx adds a full-speed USB 2.0 interface to the feature set of the CC1110Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
CC1111F8RSPACTIVE0 to 854.50 | 1kuQFN (RSP) | 36 490 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
CC1111F8RSPG3ACTIVE0 to 854.50 | 1kuQFN (RSP) | 36 490 | JEDEC TRAY (5+1) Purchase Samples
CC1111F8RSPRACTIVE0 to 854.05 | 1kuQFN (RSP) | 36 2500 | LARGE T&R Download CAD Format for this Symbol
CC1111F8RSPRG3ACTIVE0 to 854.05 | 1kuQFN (RSP) | 36 2500 | LARGE T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:13 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksCC1111F8RSP
None Reported
View Distributors
TI Lead Time*: 4 WeeksCC1111F8RSPG3
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1111F8RSPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1111F8RSPRG3
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1111F8RSP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1111F8RSPG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1111F8RSPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1111F8RSPRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1111F8 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

Errata

More Literature

Reference Designs

Description Part # Company
CC1111 USB Dongle Reference Design CC1111USB_REFDES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CC1110 and CC1111 Development KitCC1110-CC1111DKTexas InstrumentsDevelopment Boards/EVMs
CC1111EMK868-915 Evaluation Module KitCC1111EMK868-915Texas InstrumentsDevelopment Boards/EVMs
SmartRF Protocol Packet SnifferPACKET-SNIFFERTexas InstrumentsSoftware Tools
SimpliciTI Compliant Protocol StackSIMPLICITI Texas Instruments Application Software 

Part # Name Product Family Comments
CC2511F8   2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface   Low Power RF Protocols - SIMPLICITI   The CC2511 is code, register and pin compatible with the CC1111 but works at 2.4GHz.    
Customers Who Evaluated This Product Also Evaluated...
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F8 Sub-1GHz System-on-Chip with MCU and 8kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F16 Sub-1GHz System-on-Chip with MCU and 16kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1150 Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC430F5137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here