CC1151-Q1 Status: ACTIVE

Low-Cost Low-Power Sub-1-GHz RF Transmitter


      
         
Alert me about changes<br/>to this product

 CC1101-Q1 CC1131-Q1 CC1151-Q1
Device Type Transceiver   Receiver  Transmitter  
Frequency RangeSub1-GHz   Sub1-GHz   Sub1-GHz  
Standby Current(uA)0.7  0.7  0.7  
TX Power(Max)(dBm)+12   +12  
Sensitivity (Best)(dBm)-114  -114   
Data Rate (Max)(kbps)250  250  250  
Wakeup Time (PD-->RX/TX)(uS)240  240  240  
RX Current (Lowest)(mA)15.5  15.5   
TX Current (Lowest,0 dBm)(mA)14.6   14.6  
Frequency(Min)(MHz)310,420,779  310,420,779  310,420,779  
Frequency(Max)(MHz)348,450,928  348,450,928  348,450,928  
Operating Voltage(Min)(V)1.8  1.8  1.8  
Operating Voltage(Max)(V)3.6  3.6  3.6  
Frequency310-928MHz (3)  310-928MHz (3)  310-928MHz (3)  
Output Power16mW (2)   16mW (2)  
Supply Voltage1.8 to 3.6V (3)  1.8 to 3.6V (3)  1.8 to 3.6V (3)  
Package Type32QFN (5)  32QFN (5)  32QFN (5)  
Operating Temperature Range (°C)-40 to +85,-40 to +105,-40 to +125  -40 to +85,-40 to +105,-40 to +125  -40 to +85,-40 to +105,-40 to +125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CC1101-Q1: Low-Cost Low-Power Sub-1-GHz RF Transceiver
  • CC1131-Q1: Low-Cost Low-Power Sub-1-GHz RF Receiver
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • CC1101: Low-Power Sub-1GHz RF Transceiver

Product Information

Features

  • Qualification in Accordance With AEC-Q100 Grade 1
  • Extended Temperature Range Up To 125°C
  • Radio-Frequency (RF) Performance
    • High Sensitivity (–114 dBm at 1.2 kBaud,
      315 MHz, 1% Packet Error Rate)
    • Low Current Consumption (15.5 mA in Receive, 1.2 kBaud, 315 MHz)
  • Programmable Output Power up to +10 dBm for all
    Supported Frequencies
  • Excellent Receiver Selectivity and Blocking Performance
  • Programmable Data Rate From 1.2 kBaud to 250 kBaud
  • Frequency Bands: 310 MHz to 348 MHz, 387 MHz to 464 MHz,
    and 779 MHz to 928 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK Supported, as Well as OOK and Flexible
      ASK Shaping
    • Suitable for Frequency-Hopping Systems Due to a Fast Settling
      Frequency Synthesizer: 90-µs Settling Time
    • Automatic Frequency Compensation (AFC) Can Align Frequency
      Synthesizer to Received Center Frequency
    • Integrated Analog Temperature Sensor
  • Digital Features
    • Flexible Support for Packet-Oriented Systems: On-Chip Support
      for Sync Word Detection, Address Check, Flexible Packet Length, and
      Automatic CRC Handling
    • Efficient SPI Interface: All Registers Can Be Programmed With
      One Burst Transfer
    • Digital RSSI Output
    • Programmable Channel Filter Bandwidth
    • Programmable Carrier Sense (CS) Indicator

View All Features in Datasheet

Description

The CC11x1-Q1 device family is designed for very low-power wireless applications. The circuits are mainly intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 315 MHz, 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for operation at other frequencies in the 310-MHz to 348-MHz, 387-MHz to 464-MHz, and 779-MHz to 928-MHz bands.

The devices integrate a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 250 kBaud. CC11x1-Q1 family provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CC1151IRHBRG4Q1ACTIVE1.40 | 1kuQFN (RHB) | 32 View 3000Purchase Samples
CC1151QRHBRG4Q1ACTIVE1.70 | 1kuQFN (RHB) | 32 View 3000Purchase Samples
CC1151TRHBRG4Q1ACTIVE1.55 | 1kuQFN (RHB) | 32 View 3000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC1151IRHBRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1151QRHBRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1151TRHBRG4Q1
None Reported
View Distributors
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1151IRHBRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CC1151QRHBRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CC1151TRHBRG4Q1      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1151-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
CC1101Q1 Evaluation Module KitCC1101Q1EMK433Texas InstrumentsDaughter Cards
CC1101Q1 Evaluation Module KitCC1101Q1EMK868-915Texas InstrumentsDaughter Cards

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC1101-Q1 Low-Cost Low-Power Sub-1-GHz RF Transceiver READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.
CC1131-Q1 Low-Cost Low-Power Sub-1-GHz RF Receiver READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here