|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The CC2431 is a true System-On-Chip (SOC) for wireless sensor networking ZigBee®/IEEE 802.15.4 solutions. The chip includes a location detection hardware module that can be used in so-called blind nodes (i.e. nodes with unknown location) to receive signals from nodes with known locations. Based on this the location engine calculates an estimate of a blind nodes position. The CC2431 enables ZigBee® nodes to be built with very low total bill-of-material costs. The CC2431 combines the excellent performance of the leading CC2420 RF transceiver with an industry-standard enhanced 8051 MCU, 128 KB flash memory, 8 KB RAM and many other powerful features. Combined with the industry leading ZigBee® protocol stack (Z-Stack™) from Texas Instruments, the CC2431 provides the markets most competitive ZigBee® solution. The CC2431 is highly suited for systems where ultra low power consumption is required. This is achieved by various operating modes. Short transition times between these modes further ensure low power consumption. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CC2431RTC | ACTIVE | -40 to 85 | 7.10 | 1ku | QFN (RTC) | 48 | View | 260 | TUBE | |
| CC2431RTCR | ACTIVE | -40 to 85 | 6.45 | 1ku | QFN (RTC) | 48 | View | 2500 | LARGE T&R | |
| CC2431ZRTC | ACTIVE | -40 to 85 | 7.10 | 1ku | QFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | |
| CC2431ZRTCG3 | ACTIVE | -40 to 85 | 7.10 | 1ku | QFN (RTC) | 48 | View | 260 | JEDEC TRAY (5+1) | Purchase Samples |
| CC2431ZRTCR | ACTIVE | -40 to 85 | 6.45 | 1ku | QFN (RTC) | 48 | View | 2500 | LARGE T&R | |
| CC2431ZRTCRG3 | ACTIVE | -40 to 85 | 6.45 | 1ku | QFN (RTC) | 48 | View | 2500 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCC2431RTC | |||
| Americas | Newark | 234 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 20 | ||
| TI Lead Time*: 20 WeeksCC2431RTCR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksCC2431ZRTC | |||
| Americas | Rochester Electronics | 250 | |
| Asia | Farnell Asia | 559 | |
| Europe | Farnell | 439 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 182 | ||
| TI Lead Time*: 20 WeeksCC2431ZRTCG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCC2431ZRTCR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksCC2431ZRTCRG3 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CC2431RTC | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2431RTCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2431ZRTC | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2431ZRTCG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2431ZRTCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2431ZRTCRG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CC2431 
| Description | Part # | Company |
| CC2430EM Reference Design | CC2430EM_REFDES | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| Over the Air Download Evaluation Module Kit | OAD-EMK | Texas Instruments | Daughter Cards |
| Battery Board for System-on-Chips | SOC-BB | Texas Instruments | Development Boards/EVMs |
| CC2430 Demonstration Board | CC2430DB | Texas Instruments | Development Boards/EVMs |
| CC2430 Evaluation Module Kit | CC2430EMK | Texas Instruments | Development Boards/EVMs |
| CC2431 Development Kit | CC2431DK | Texas Instruments | Development Boards/EVMs |
| CC2431 Evaluation Module Kit | CC2431EMK | Texas Instruments | Development Boards/EVMs |
| CC2431 ZigBee Development Kit | CC2431ZDK | Texas Instruments | Development Boards/EVMs |
| CC2520 Evaluation Module Kit | CC2520EMK | Texas Instruments | Development Boards/EVMs |
| CC2591EMK Evaluation Module Kit | CC2591EMK | Texas Instruments | Development Boards/EVMs |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Texas Instruments | Software Tools |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Texas Instruments | Software Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| Sensor Network Analyzer from Daintree | SENSOR_NETWORK_ANALYZER_FROM_DAINTREE | Daintree Networks, Inc. | Software Tools |
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Texas Instruments | Application Software |
| Z-Stack - ZigBee Protocol Stack | Z-STACK | Texas Instruments | Application Software |
| |||
| |||
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2480A1 | Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2531 | CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |

Most Popular Tags for CC2431: