CC2480A1 Status: ACTIVE

Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1)


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC2480A1
Current Consumption (RX)(mA)27  
Current Consumption (TX)(mA)27  
Data BufferingYes  
Data Rate(Max)(kbps)250  
Frequency Resolution(MHz)5  
Frequency(Min)(MHz)2400  
Frequency(Max)(MHz)2483.5  
Modulation TechniquesDSSS  
Operating Temp Range(Celsius)-40 to 85  
Operating Voltage(Min)(V)2.0  
Operating Voltage(Max)(V)3.6  
Programmable Output Power Ranging From(dBm)0  
Pin/Package48QFN  
RF Chip InterfaceDifferential  
Device TypeNetwork Processor  
Frequency Range2.4GHz  
Sensitivity (Best)(dBm)-92  
RX Current (Lowest)(mA)27  
Wakeup Time (PD-->RX/TX)(uS)645  
Data Rate (Max)(kbps)250  
TX Power(Max)(dBm)0  
Flash/RAM0  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver
  • CC2420: Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver
  • CC2430: System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
  • CC2431: System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network

Product Information

Features

  • Simple integration of ZigBee into any design
  • Running the mature and stable ZigBee 2006 compliant TI Z-Stack
  • SPI or UART interface to any microcontroller running the application
  • Simple API and full ZigBee API supported
  • Can implement any type of ZigBee device: Coordinator, Router or End Device
  • Automatically enters low power mode (<0.5 µA) in idle periods when configured as End Device
  • Radio
    • Fully integrated and robust IEEE 802.15.4-compliant 2.4 GHz DSSS RF transceiver
    • Excellent receiver sensitivity and best in class robustness to interferers
  • Power Supply
    • Wide supply voltage range (2.0V - 3.6V)
    • Low current consumption (RX: 27 mA, TX: 27 mA) and fast transition times.
  • External System
    • Very few external components
    • RoHS compliant 7×7mm QLP48 package
  • Peripherals and Supporting Functions
    • Port expander with 4 general I/O pins, two with increased sink/source capability
    • Battery monitor and temperature sensor
    • 7-12 bits ADC with two channels
    • Robust power-on-reset and brownout-reset circuitry
  • Tools and Development
    • Packet sniffer PC software
    • Reference designs
  • Applications
    • ZigBee™ systems
    • Home/Building automation
    • Industrial control and monitoring
    • Low power wireless sensor networks
    • Set-top boxes and remote controls
    • Automated Meter Reading

Description

The CC2480 (formerly known as CCZACC06) is a cost-effective, low power, Z-Accel ZigBee Processor that provides full ZigBee functionality with a minimal development effort.

Z-Accel is a solution where TI's ZigBee stack, Z-Stack, runs on a ZigBee Processor and the application runs on an external microcontroller. The CC2480 handles all the timing critical and processing intensive ZigBee protocol tasks, and leaves the resources of the application microcontroller free to handle the application.

Z-Accel makes it easy to add ZigBee to new or existing products at the same time as it provides great flexibility in choice of microcontroller.

CC2480 interfaces any microcontroller through an SPI or UART interface. There is no need to learn a new microcontroller or new tools. CC2480 can for example be combined with an MSP430.

CC2480 supports TI's SimpleAPI. SimpleAPI has only 10 API calls to learn, which drastically simplifies the development of ZigBee applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CC2480A1RTCACTIVE-40 to 858.95 | 1kuQFN (RTC) | 48 View 260 | JEDEC TRAY (10+1)Purchase Samples
CC2480A1RTCRACTIVE-40 to 858.10 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:03 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC2480A1RTC
AmericasArrow >1k
Newark 186
Rochester Electronics 350
AsiaFarnell Asia 428
EuropeCompel 230
Farnell 408
WorldwideDigiKey 88
Mouser Electronics 180
TI Lead Time*: 20 WeeksCC2480A1RTCR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 854
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC2480A1RTC RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2480A1RTCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC2480A1 Help

Datasheet

Application Notes

View Application Notes for ZigBee

Errata

More Literature

View More Literature for ZigBee

Tools & Software

NamePart # Company Tool / Software Type
Z-Accel Demonstration KitEZ430-RF2480Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols-802.15.4 MAC TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC430F6137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
CC2590 2.4-GHZ RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CC2480A1:

View All Tags

Other Support



Click Here