CC2510F8 Status: ACTIVE

2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC2510F16 CC2510F32 CC2510F8CC2511F16 CC2511F32 CC2511F8 
Flash/RAM 32kb/4kb    32kb/4kb   
Flash size(KB)16  32  8  16  32  8  
RAM size(KB)2  4  1  2  4  1  
Frequency(Min)(MHz)2400  2400  2400  2400  2400  2400  
Frequency(Max)(MHz)2483.5  2483.5  2483.5  2483.5  2483.5  2483.5  
Operating Voltage(Min)(V)2  2  2  3  3  3  
Operating Voltage(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Pin/Package36QFN  36QFN  36QFN  36QFN  36QFN  36QFN  
Modulation Techniques2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  2-FSK,GFSK,MSK  
Current Consumption (RX)(mA)22  22  22  22  22  22  
Current Consumption (TX)(mA)23  23  23  23  23  23  
Programmable Output Power Ranging From(dBm)-20 to 1  -20 to 1  -20 to 1  -20 to 1  -20 to 1  -20 to 1  
RSSI OuputDigital  Digital  Digital  Digital  Digital  Digital  
Data Rate(Max)(Mbps)0.5  0.5  0.5  0.5  0.5  0.5  
RF Chip InterfaceDifferential  Differential  Differential  Differential  Differential  Differential  
Device TypeSystem-on-Chip  System-on-Chip  System-on-Chip  System-on-Chip  System-on-Chip   
Frequency Range2.4GHz  2.4GHz  2.4GHz  2.4GHz  2.4GHz   
TX Power(dBm)0  0  0  0  0   
RX Current (Lowest)(mA)15.7  15.7  15.7  15.7  15.7   
Sensitivity (Best)(dBm)-103  -103  -103  -103  -103   
Wakeup Time (PD-->RX/TX)(uS)340  340  340  340  340   
Data Rate (Max)(kbps)500  500  500  500  500   
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC2510F32: 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory
  • CC2510F16: 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory
  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • CC2431: System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network

More Related Products

Product Information

Features

  • Radio
    • High-performance RF transceiver based on the market-leading CC2500
    • Excellent receiver selectivity and blocking performance
    • High sensitivity (–103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all supported frequencies
    • Frequency range: 2400 – 2483.5 MHz
    • Digital RSSI/LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud, TX: 16 mA @ –6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx) or 19 (CC2511Fx) GPIO pins
  • General
    • Wide supply voltage range (2.0V – 3.6V)
    • Green package: RoHS compliant and no antimony or bromine, 6×6mm QLP36
  • Applications
    • 2400 – 2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless keyboard and mouse
    • Wireless voice-quality audio
    • RF enabled remote controls
    • Wireless sports and leisure equipment
    • Low power telemetry
    • CC2511Fx: USB dongles

Description

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6×6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advancedlow-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
CC2510F8RSPACTIVE3.60 | 1kuQFN (RSP) | 36 490 | JEDEC TRAY (5+1) Download CAD Format for this SymbolPurchase Samples
CC2510F8RSPG3ACTIVE3.60 | 1kuQFN (RSP) | 36 490 | JEDEC TRAY (5+1) Purchase Samples
CC2510F8RSPRACTIVE3.25 | 1kuQFN (RSP) | 36 2500 | LARGE T&R Download CAD Format for this Symbol
CC2510F8RSPRG3ACTIVE3.25 | 1kuQFN (RSP) | 36 2500 | LARGE T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:03 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC2510F8RSP
AsiaFarnell Asia 531
EuropeAvnet-SILICA 480
Farnell 521
WorldwideMouser Electronics 86
TI Lead Time*: 20 WeeksCC2510F8RSPG3
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC2510F8RSPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC2510F8RSPRG3
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC2510F8RSP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2510F8RSPG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2510F8RSPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2510F8RSPRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC2510F8 Help

Datasheet

Application Notes

View Application Notes for 2.4 GHz

User Guides

Errata

More Literature

Reference Designs

Description Part # Company
CC2510EM Reference Design CC2510EM_REFDES Texas Instruments
CC25XXEM Reference Design CC25XXEM_REF_DES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Battery Board for System-on-ChipsSOC-BBTexas InstrumentsDevelopment Boards/EVMs
CC2510 Mini Development KitCC2510DK-MINITexas InstrumentsDevelopment Boards/EVMs
CC2510/CC2511 Development KitCC2510-CC2511DKTexas InstrumentsDevelopment Boards/EVMs
CC2510EMK Evaluation Module KitCC2510EMKTexas InstrumentsDevelopment Boards/EVMs
CC2511EMK Evaluation Module KitCC2511EMKTexas InstrumentsDevelopment Boards/EVMs
CC2591EMK Evaluation Module KitCC2591EMKTexas InstrumentsDevelopment Boards/EVMs
SmartRF Protocol Packet SnifferPACKET-SNIFFERTexas InstrumentsSoftware Tools
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools
SimpliciTI Compliant Protocol StackSIMPLICITI Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols-802.15.4 MAC TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CC2510F8:

View All Tags

Other Support



Click Here