|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6×6 mm package makes it very suited for applications with size limitations. The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advancedlow-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces. |
| Price | Packaging | CAD Design Tools | Samples | |||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| CC2511F16RSP | ACTIVE | 4.15 | 1ku | QFN (RSP) | 36 | 490 | JEDEC TRAY (5+1) | Purchase Samples | |
| CC2511F16RSPG3 | ACTIVE | 4.15 | 1ku | QFN (RSP) | 36 | 490 | JEDEC TRAY (5+1) | Purchase Samples | |
| CC2511F16RSPR | ACTIVE | 3.80 | 1ku | QFN (RSP) | 36 | 2500 | LARGE T&R | ||
| CC2511F16RSPRG3 | ACTIVE | 3.80 | 1ku | QFN (RSP) | 36 | 2500 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCC2511F16RSP | |||
| Americas | Newark | 483 | |
| TI Lead Time*: 20 WeeksCC2511F16RSPG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCC2511F16RSPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCC2511F16RSPRG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CC2511F16RSP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2511F16RSPG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2511F16RSPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC2511F16RSPRG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CC2511F16 
View Application Notes for 2.4 GHz
| Description | Part # | Company |
| CC2511 USB Nano Dongle Reference Design | CC2511NANO_REFDES | Texas Instruments |
| CC2511 USB-Dongle Reference Design | CC2511USB_REFDES | Texas Instruments |
| CC25XXEM Reference Design | CC25XXEM_REF_DES | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| CC2510/CC2511 Development Kit | CC2510-CC2511DK | Texas Instruments | Development Boards/EVMs |
| CC2510EMK Evaluation Module Kit | CC2510EMK | Texas Instruments | Development Boards/EVMs |
| CC2511EMK Evaluation Module Kit | CC2511EMK | Texas Instruments | Development Boards/EVMs |
| CC2591EMK Evaluation Module Kit | CC2591EMK | Texas Instruments | Development Boards/EVMs |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Texas Instruments | Software Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Application Software |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CC2511F32 | 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F16 | 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2400 | Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2531 | CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F8 | 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2431 | System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network | Low Power RF Protocols-802.15.4 MAC | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1111F32 | Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC2511F8 | 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface | Low Power RF Protocols-SIMPLICITI | TI customers also evaluated this product. |

Most Popular Tags for CC2511F16: