CC2520 Status: ACTIVE

Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC2520
Current Consumption (RX)(mA)18.5  
Current Consumption (TX)(mA)25.8  
Data Buffering2x 128 byte (TX /RX)  
Data Rate(Max)(kbps)250  
Frequency Resolution(MHz)1  
Frequency(Min)(MHz)2394  
Frequency(Max)(MHz)2507  
Modulation TechniquesDSSS  
Operating Temp Range(Celsius)-40 to 125  
Operating Voltage(Min)(V)1.8  
Operating Voltage(Max)(V)3.8  
Programmable Output Power Ranging From(dBm)-20 to +5  
Pin/Package28QFN  
RF Chip InterfaceDifferential  
RSSI OuputDigital  
Device TypeTransceiver  
Frequency Range2.4GHz  
Sensitivity (Best)(dBm)-98  
RX Current (Lowest)(mA)18.5  
Wakeup Time (PD-->RX/TX)(uS)500  
TX Power(Max)(dBm)4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CC2420: Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver
  • CC2480A1: Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1)
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
  • CC2430: System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

Product Information

Features

  • APPLICATIONS
    • IEEE 802.15.4 systems
    • ZigBee® systems
    • Industrial monitoring and control
    • Home and building automation
    • Automatic Meter Reading
    • Low-power wireless sensor networks
    • Set-top boxes and remote controls
    • Consumer electronics
  • KEY FEATURES
    • State-of-the-art selectivity/co-existence
      Adjacent channel rejection: 49 dB
      Alternate channel rejection: 54 dB
    • Excellent link budget (103dB)
      400 m Line-of-sight range
    • Extended temp range (–40 to +125°C)
    • Wide supply range: 1.8 V – 3.8 V
    • Extensive IEEE 802.15.4 MAC hardware
      support to offload the microcontroller
    • AES-128 security module
    • CC2420 interface compatibility mode
  • Low Power
    • RX (receiving frame, –50 dBm) 18.5 mA
    • TX 33.6 mA @ +5 dBm

View All Features in Datasheet

Description

The CC2520 is TI's second generation ZigBee®/ IEEE 802.15.4 RF transceiver for the 2.4 GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.

In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information. These features reduce the load on the host controller.

In a typical system, the CC2520 will be used together with a microcontroller and a few additional passive components.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
CC2520RHDRACTIVE-40 to 1251.95 | 1kuQFN (RHD) | 28 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CC2520RHDRG4ACTIVE-40 to 1251.95 | 1kuQFN (RHD) | 28 View 3000 | LARGE T&R Purchase Samples
CC2520RHDTACTIVE-40 to 1252.15 | 1kuQFN (RHD) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
CC2520RHDTG4ACTIVE-40 to 1252.15 | 1kuQFN (RHD) | 28 View 250 | SMALL T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC2520RHDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC2520RHDRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCC2520RHDT
AmericasArrow 350
Newark >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 250
Compel 240
Farnell 165
WorldwideDigiKey >1k
Mouser Electronics 70
TI Lead Time*: 16 WeeksCC2520RHDTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC2520RHDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2520RHDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2520RHDT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC2520RHDTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC2520 Help

Datasheet

Application Notes

View Application Notes for ZigBee

User Guides

Selection Guides

Errata

More Literature

View More Literature for ZigBee

Reference Designs

Description Part # Company
CC2520-CC2591EM Reference Design CC2520-CC2591EM_RD Texas Instruments
CC2520EM Reference Design CC2520EM_REFDES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CC2520 Development KitCC2520DKTexas InstrumentsDevelopment Boards/EVMs
CC2520 Evaluation Module KitCC2520EMKTexas InstrumentsDevelopment Boards/EVMs
CC2520-CC2591EMK Evaluation Module KitCC2520-CC2591EMKTexas InstrumentsDevelopment Boards/EVMs
CC2591EMK Evaluation Module KitCC2591EMKTexas InstrumentsDevelopment Boards/EVMs
SmartRF Protocol Packet SnifferPACKET-SNIFFERTexas InstrumentsSoftware Tools
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools
IEEE802.15.4 Medium Access control (MAC) software stackTIMAC Texas Instruments Application Software 
Z-Stack - ZigBee Protocol StackZ-STACK Texas Instruments Application Software 
SimpliciTI Compliant Protocol StackSIMPLICITI Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2480A1 Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols-802.15.4 MAC TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2590 2.4-GHZ RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CC2520:

View All Tags

Other Support



Click Here