|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments. Description
The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption. Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack™) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution. Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CC2530F128RHAR | ACTIVE | -40 to 125 | 4.40 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples |
| CC2530F128RHAT | ACTIVE | -40 to 125 | 4.75 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |
| CC2530F256RHAR | ACTIVE | -40 to 125 | 4.95 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples |
| CC2530F256RHAT | ACTIVE | -40 to 125 | 5.25 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |
| CC2530F32RHAR | ACTIVE | -40 to 125 | 3.25 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples |
| CC2530F32RHAT | ACTIVE | -40 to 125 | 3.60 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |
| CC2530F64RHAR | ACTIVE | -40 to 125 | 4.25 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples |
| CC2530F64RHAT | ACTIVE | -40 to 125 | 4.55 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**CC2530F128RHAT | |||
| Americas | Avnet | 750 | |
| Newark | 150 | ||
| TI Lead Time*: 20 WeeksCC2530F256RHAT | |||
| Americas | Avnet | 250 | |
| Newark | 50 | ||
| Asia | Farnell Asia | 130 | |
| Europe | Compel | 90 | |
| Farnell | 130 | ||
| Worldwide | DigiKey | 210 | |
| TI Lead Time*: 20 WeeksCC2530F32RHAR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksCC2530F32RHAT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCC2530F64RHAR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksCC2530F64RHAT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CC2530F128RHAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F128RHAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F256RHAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F256RHAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F32RHAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F32RHAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F64RHAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
| CC2530F64RHAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CC2530 
View Application Notes for 2.4 GHz
| Description | Part # | Company |
| CC2530EM Reference Design | CC2530EM | Texas Instruments |
| RemoTI Target Module and Remote Reference Design | REMOTI-REFDES | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| CC2530 Development Kit | CC2530DK | Texas Instruments | Development Boards/EVMs |
| CC2530 Evaluation Module Kit | CC2530EMK | Texas Instruments | Development Boards/EVMs |
| CC2530 ZigBee Development Kit | CC2530ZDK | Texas Instruments | Development Boards/EVMs |
| CC2590 EMK Evaluation Module Kit | CC2590EMK | Texas Instruments | Development Boards/EVMs |
| Debugger and Programmer for RF System-on-Chips | CC-DEBUGGER | Texas Instruments | Development Boards/EVMs |
| CC2531 Evaluation Module Kit | CC2531EMK | Texas Instruments | Development Platforms |
| RemoTI CC2530 Development Kit | REMOTI-CC2530DK | Texas Instruments | Development Platforms |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Texas Instruments | Software Tools |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Texas Instruments | Software Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| RF4CE Compliant Protocol Stack | REMOTI | Texas Instruments | Application Software |
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Texas Instruments | Application Software |
| Z-Stack - ZigBee Protocol Stack | Z-STACK | Texas Instruments | Application Software |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Application Software |
| |||
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols - ZIGBEE-Software | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. EE 802.15.4 transceiver |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs - 2.4 GHZ | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. First generation 802.15.4 SoC |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2531 | CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2511F32 | 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2550 | Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2590 | 2.4-GHZ RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2431 | System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network | Low Power RF Protocols-802.15.4 MAC | TI customers also evaluated this product. |
| CC2480A1 | Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |
| CC430F5137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number