A newer version of this product is available
Same functionality with different pin-out to the compared device
CC2541
- RF
- 2.4-GHz Bluetooth low energy Compliant and Proprietary RF System-on-Chip
- Supports 250-kbps, 500-kbps, 1-Mbps, 2-Mbps Data Rates
- Excellent Link Budget, Enabling Long-Range Applications Without External Front End
- Programmable Output Power up to 0 dBm
- Excellent Receiver Sensitivity (–94 dBm at 1 Mbps), Selectivity,
and Blocking Performance - Suitable for Systems Targeting Compliance With Worldwide Radio
Frequency Regulations: ETSI EN 300 328 and EN 300 440 Class 2 (Europe),
FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan)
- Layout
- Few External Components
- Reference Design Provided
- 6-mm × 6-mm QFN-40 Package
- Pin-Compatible With CC2540 (When Not Using USB or I2C)
- Low Power
- Active-Mode RX Down to: 17.9 mA
- Active-Mode TX (0 dBm): 18.2 mA
- Power Mode 1 (4-µs Wake-Up): 270 µA
- Power Mode 2 (Sleep Timer On): 1 µA
- Power Mode 3 (External Interrupts): 0.5 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- TPS62730 Compatible Low Power in Active Mode
- RX Down to: 14.7 mA (3-V supply)
- TX (0 dBm): 14.3 mA (3-V supply)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
With Code Prefetch - In-System-Programmable Flash, 128- or 256-KB
- 8-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- Extensive Baseband Automation, Including Auto-Acknowledgment
and Address Decoding - Retention of All Relevant Registers in All Power Modes
- High-Performance and Low-Power 8051 Microcontroller Core
- Peripherals
- Powerful Five-Channel DMA
- General-Purpose Timers (One 16-Bit, Two 8-Bit)
- IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- Accurate Digital RSSI Support
- Battery Monitor and Temperature Sensor
- 12-Bit ADC With Eight Channels and Configurable Resolution
- AES Security Coprocessor
- Two Powerful USARTs With Support for Several Serial Protocols
- 23 General-Purpose I/O Pins
(21 × 4 mA, 2 × 20 mA) - I2C interface
- 2 I/O Pins Have LED Driving Capabilities
- Watchdog Timer
- Integrated High-PerformanceComparator
- Development Tools
- CC2541 Evaluation Module Kit (CC2541EMK)
- CC2541 Mini Development Kit (CC2541DK-MINI)
- SmartRF™ Software
- IAR Embedded Workbench™ Available
Software Features
- Bluetooth v4.0 Compliant Protocol Stack for Single-Mode BLE
Solution- Complete Power-Optimized Stack, Including Controller and
HostGAP – Central, Peripheral, Observer, or Broadcaster
(Including Combination Roles)ATT / GATT – Client and ServerSMP –
AES-128 Encryption and DecryptionL2CAP - Sample Applications and Profiles
- Generic Applications for GAP Central and Peripheral Roles
- Proximity, Accelerometer, Simple Keys, and Battery GATT Services
- More Applications Supported in BLE Software Stack
- Multiple Configuration Options
- Single-Chip Configuration, Allowing Applications to Run on CC2541
- Network Processor Interface for Applications Running on an External
Microcontroller
- BTool – Windows PC Application for Evaluation, Development, and Test
- Complete Power-Optimized Stack, Including Controller and
The CC2541 is a power-optimized true system-on-chip (SoC) solution for both Bluetooth low energy and proprietary 2.4-GHz applications. It enables robust network nodes to be built with low total bill-of-material costs. The CC2541 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2541 is highly suited for systems where ultralow power consumption is required. This is specified by various operating modes. Short transition times between operating modes further enable low power consumption.
The CC2541 is pin-compatible with the CC2540 in the 6-mm × 6-mm QFN40 package, if the USB is not used on the CC2540 and the I2C/extra I/O is not used on the CC2541. Compared to the CC2540, the CC2541 provides lower RF current consumption. The CC2541 does not have the USB interface of the CC2540, and provides lower maximum output power in TX mode. The CC2541 also adds a HW I2C interface.
The CC2541 is pin-compatible with the CC2533 RF4CE-optimized IEEE 802.15.4 SoC.
The CC2541 comes in two different versions: CC2541F128/F256, with 128 KB and 256 KB of flash memory, respectively.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CC2541EMK — CC2541 Evaluation Module Kit
The CC2541 Evaluation Module Kit contains two CC2541 Bluetooth low energy Evaluation Modules, which can be used either as standalone modules (requires a power source and a simple carrier board like the SoC Battery Board, or connected to e.g. the SmartRF05EB Evaluation Boards (included in the (...)
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
CC2541DK-MINI — CC2541 Mini Development Kit
CC2541DK-RC — CC2541 Bluetooth Smart Remote Control Kit
The CC2541 Bluetooth Smart Remote Control Kit provides a reference platform for Bluetooth low energy remote control application development. It is based on TI's industry leading CC2541 Bluetooth low energy device and contains the hardware and tools required for evaluating, developing, testing, and (...)
BLE-STACK-1-X — II. BLE-STACK (Support for CC2540/CC2541)
This royalty-free BLE-Stack for TI’s SimpleLink™ Bluetooth® Low Energy family of ARM® Cortex®-M3 based wireless microcontrollers (MCUs) includes full-featured Bluetooth 4.2 and Bluetooth 5 certified stacks with all necessary software, sample applications and documentation to (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Software programming tool
Calculation tool
Driver or library
SENSORTAG-SW — SimpleLink™ SensorTag Software
SWRC251 — CC254x Proprietary Mode Packet Error Rate Test
Supported products & hardware
Products
Low-power 2.4-GHz products
Other wireless products
Automotive wireless connectivity products
SWRC258 — BLE Device Monitor (v2.9.0)
Supported products & hardware
Products
Low-power 2.4-GHz products
Automotive wireless connectivity products
Hardware development
Development kit
CC2541 Postage Stamp Reference Design Assembly Drawing (Rev. A)
Bill of Materials for the ECG With Bluetooth Low-Energy
Bluetooth Smart Keyfob Reference Design Bill of Materials (BOM)
Bluetooth Smart Remote Control Reference Design Bill of Materials
CC2541 Postage Stamp Reference Design Bill of Materials (BOM) (Rev. A)
BT-POWER-CALC — Bluetooth Power Calculator for CC13xx, CC26xx and CC23xx devices
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Calculation tool
Software development kit (SDK)
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
3P-WIRELESS-MODULES — Third party wireless module search tool
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices
Many TI reference designs include the CC2541
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
VQFN (RHA) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.