|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
CC2590 is a cost-effective and high performance RF Front End for low-power and low-voltage 2.4-GHz wireless applications. CC2590 is a range extender for all existing and future 2.4-GHz low-power RF transceivers, transmitters and System-on-Chip products from Texas Instruments. CC2590 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity. CC2590 provides a small size, high output power RF design with its 4x4-mm QFN-16 package. CC2590 contains PA, LNA, switches, RF-matching, and balun for simple design of high performance wireless applications. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CC2590RGVR | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | Purchase Samples |
| CC2590RGVRG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | Purchase Samples |
| CC2590RGVT | ACTIVE | -40 to 85 | 1.75 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | |
| CC2590RGVTG4 | ACTIVE | -40 to 85 | 1.75 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCC2590RGVR | |||
| Europe | Arrow Northern Europe | >1k | |
| Avnet-SILICA | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCC2590RGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCC2590RGVT | |||
| Americas | Arrow | >1k | |
| Avnet | 250 | ||
| Newark | 235 | ||
| Asia | WPI | 90 | |
| Europe | Avnet-SILICA | >1k | |
| Compel | 245 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 349 | ||
| TI Lead Time*: 20 WeeksCC2590RGVTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CC2590RGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CC2590RGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CC2590RGVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CC2590RGVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CC2590 
View Application Notes for 2.4 GHz
| Description | Part # | Company |
| CC2590EM Reference Design | CC2590EM_RD | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| CC2430-CC2590EMK Evaluation Module Kit | CC2430-CC2590EMK | Texas Instruments | Development Boards/EVMs |
| CC2520 Evaluation Module Kit | CC2520EMK | Texas Instruments | Development Boards/EVMs |
| CC2530 Development Kit | CC2530DK | Texas Instruments | Development Boards/EVMs |
| CC2530 ZigBee Development Kit | CC2530ZDK | Texas Instruments | Development Boards/EVMs |
| CC2590 EMK Evaluation Module Kit | CC2590EMK | Texas Instruments | Development Boards/EVMs |
| CC2531 Evaluation Module Kit | CC2531EMK | Texas Instruments | Development Platforms |
| RemoTI CC2530 Development Kit | REMOTI-CC2530DK | Texas Instruments | Development Platforms |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2531 | CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2511F32 | 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2550 | Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2400 | Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F16 | 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC2480A1 | Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC1110F32 | Sub-1GHz System-on-Chip with MCU and 32kB Flash memory | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC2431 | System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network | Low Power RF Protocols-802.15.4 MAC | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

Most Popular Tags for CC2590: