CC430F6137 Status: PREVIEW

16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 CC430F5137 CC430F6137
Frequency(MHz)27  27  
Flash32 KB  32 KB  
RAM4 KB  4 KB  
GPIO32  44  
Pin/Package48QFN  64VQFN  
ADC12-bit SAR  12-bit SAR  
Other Integrated Peripherals32-bit HW Multi, 8-Ch ADC12, A/Sync Serial Comm USCI, AES-128 En/Decrypt, CRC16, DMA, RTC, Sub 1GHz RF Transceiver, Universal Clock  32-bit HW Multi, 8-Ch ADC12, A/Sync Serial Comm USCI, AES-128 En/Decrypt, CRC16, DMA, LCD, RTC, Sub 1GHz RF Transceiver, Universal Clock  
End Equipment OptimizedRF Sub 1-GHz  RF Sub 1-GHz  
Interface 1 USCI (UART/IrDA/SPI/I2C)    1 USCI (UART/IrDA/SPI/I2C)   
Timers 1 16-bit (3CCR) ,  1 16-bit (5CCR) ,  1 Watchdog , 1  RTC   1 16-bit (3CCR) ,  1 16-bit (5CCR) ,  1 Watchdog , 1  RTC  
Temp Sensor Yes   Yes  
Brown Out Reset Yes   Yes  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CC430F5137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • MSP430F5529: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee

Product Information

Features

  • True System-on-Chip (SoC) for Low-Power
    Wireless Communication Applications
  • Wide Supply Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption:
    • CPU Active Mode (AM): 180 µA/MHz
    • Standby Mode (LPM3 RTC Mode):1.7 µA
    • Off Mode (LPM4 RAM Retention): 1.0 µA
    • Radio in RX: 16 mA, 1.2 kbps, 433 MHz
  • MSP430 System and Peripherals
    • 16-Bit RISC Architecture, Extended
      Memory, 37-ns Instruction Cycle Time
    • Wake-Up From Standby Mode in Less Than 5 µs
    • Flexible Power Management System with
      SVS and Brownout
    • Unified Clock System with FLL
    • 16-Bit Timer_A0 With Five
      Capture/Compare Registers
    • 16-Bit Timer_A1 With Three
      Capture/Compare Registers
    • Hardware Real-Time Clock
    • One Universal Serial Communication Interfaces
      With Two Independent Communication Channels
      Supporting UART, IrDA, SPI, and I2C
    • 12-Bit A/D Converter With Internal Reference,
      Sample-and-Hold, and Autoscan Features
      (Only CC430F613x and CC430F513x)
    • On-Chip Comparator
    • Integrated LCD Driver With Contrast Control
      for up to 96 Segments (Only CC430F6xx1)
    • 128-bit AES Security Encryption/Decryption
      Coprocessor

View All Features in Datasheet

Description

The Texas Instruments CC430 family of ultralow-power microcontroller system-on-chip with integrated RF cores consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.

The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.

The CC430F61xx series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 <1-GHz RF transceiver with the MSP430 CPUXV2, up to 32 kB of in-system programmable flash memory, up to 4 kB of RAM, two 16-bit timers, a high-performance 12-bit A/D converter with eight external inputs plus internal temperature and battery sensors on CC430F613x devices, comparator, universal serial communication interfaces (USCI), 128-bit AES security accelerator, hardware multiplier, DMA, real-time clock module with alarm capabilities, LCD driver, and up to 44 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CC430F6137IRGCPREVIEW-40 to 855.35 | 1kuVQFN (RGC) | 64 View 50Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC430F6137IRGC      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC430F6137 Help

Datasheet

Application Notes

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
CC430 Wireless Development ToolEM430F6137RF900Texas InstrumentsDevelopment Boards/EVMs
eZ430-Chronos Wireless Watch Development ToolEZ430-CHRONOSTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC430F5137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
MSP430F5529 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here