CD14538B Status: ACTIVE

CMOS Dual Precision Monostable Multivibrator (125 C Operation)


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD14538B
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
RatingMilitary  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD4047B: CMOS Low-Power Monostable/Astable Multivibrator
  • AM26C31: Quadruple Differential Line Driver
  • SN65HVD3082E: Low-Power RS-485 Transceiver
  • MAX232E: Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection

Product Information

Features

  • Retriggerable/resettable capability
  • Trigger and reset propagation delays independent of RX, CX
  • Triggering from leading or trailing edge
  • Q and Q\ buffered outputs available
  • Separate resets
  • Replaces CD4538B Type
  • Wide range of output-pulse widths
  • Schmitt-trigger input allows unlimited rise and fall times on +TR and -TR inputs
  • 100% tested for maximum quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range):
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Standardized, symmetrical output characteristics
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Pulse delay and timing
    • Pulse shaping

View All Features in Datasheet

Description

CD14538B dual precision monostable multivibrator provides stable retriggerable/resettable one-shot operation for any fixed-voltage timing application.

An external resistor (RX) and an external capacitor (CX) control the timing and accuracy for the circuit. Adjustment of RX and CX provides a wide range of output pulse widths from the Q and Q\ terminals. The time delay from trigger input to output transition (trigger propagation delay) and the time delay from reset input to output transition (reset propagation delay) are independent of RX and CX. Precision control of output pulse widths is achieved through linear CMOS techniques.

Leading-edge-triggering (+TR) and trailing-edge-triggering (-TR) inputs are provided for triggering from either edge of an input pulse.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
5962-9055701EAACTIVE-55 to 125 5.99 | 1kuCDIP (J) | 16  1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BEACTIVE-55 to 125 0.44 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BEE4ACTIVE-55 to 125 0.44 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BFACTIVE-55 to 125 5.12 | 1kuCDIP (J) | 16  1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BF3AACTIVE-55 to 1255962-9055701EA5.99 | 1kuCDIP (J) | 16  1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BMACTIVE-55 to 125 0.48 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BM96ACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD14538BM96E4ACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD14538BM96G4ACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD14538BME4ACTIVE-55 to 125 0.48 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BMG4ACTIVE-55 to 125 0.48 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BMTACTIVE-55 to 125 0.46 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD14538BMTE4ACTIVE-55 to 125 0.46 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD14538BMTG4ACTIVE-55 to 125 0.46 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD14538BNSRACTIVE-55 to 125 0.44 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BNSRE4ACTIVE-55 to 125 0.44 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BNSRG4ACTIVE-55 to 125 0.44 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BPWACTIVE-55 to 125 0.44 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BPWE4ACTIVE-55 to 125 0.44 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BPWG4ACTIVE-55 to 125 0.44 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD14538BPWRACTIVE-55 to 125 0.44 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BPWRE4ACTIVE-55 to 125 0.44 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD14538BPWRG4ACTIVE-55 to 125 0.44 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9055701EA
AmericasArrow 21
Avnet >1k
EuropeAvnet-SILICA 4
TI Lead Time*: 18 WeeksCD14538BE
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia 67
WPI 4
Wintech 250
EuropeAvnet-SILICA 225
EBV Elektronik >1k
Farnell 57
Spoerle 150
WorldwideDigiKey 599
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD14538BEE4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksCD14538BF
AmericasArrow >1k
Avnet 143
EuropeEBV Elektronik 21
TI Lead Time*: 8 WeeksCD14538BF3A
AmericasArrow 337
Avnet 84
EuropeEBV Elektronik 18
TI Lead Time*: 15 WeeksCD14538BM
AmericasRochester Electronics >1k
EuropeAbacus Polar 200
WorldwideMouser Electronics 669
TI Lead Time*: 15 WeeksCD14538BM96
AmericasRochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksCD14538BM96E4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD14538BM96G4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD14538BME4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD14538BMG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD14538BMT
AmericasRochester Electronics 500
TI Lead Time*: 15 WeeksCD14538BMTE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD14538BMTG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD14538BNSR
AmericasRochester Electronics >1k
WorldwideDigiKey 392
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD14538BNSRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD14538BNSRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD14538BPW
AmericasNewark >1k
Rochester Electronics 210
AsiaFarnell Asia 540
WPI 133
EuropeFarnell 540
TI Lead Time*: 18 WeeksCD14538BPWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD14538BPWG4
EuropeEBV Elektronik 180
TI Lead Time*: 20 WeeksCD14538BPWR
EuropeArrow Northern Europe >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksCD14538BPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD14538BPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9055701EA  TBD A42  N/A for Pkg TypeViewView
CD14538BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD14538BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD14538BF  TBD A42  N/A for Pkg TypeViewView
CD14538BF3A  TBD A42  N/A for Pkg TypeViewView
CD14538BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD14538BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD14538B Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4047B CMOS Low-Power Monostable/Astable Multivibrator SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
MAX232E Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection INTERFACE-RS-232 TI customers also evaluated this product.
OPA2244 MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here