CD4001B-MIL Status: ACTIVE

CMOS Quad 2-Input NOR Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4001B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4001B-MIL

Version Part Number Definition
Catalog CD4001B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4001B: CMOS Quad 2-Input NOR Gate
  • CD4011B-MIL: CMOS Quad 2-Input NAND Gate
  • CD14538B: CMOS Dual Precision Monostable Multivibrator (125 C Operation)
  • CD4071B-MIL: CMOS Quad 2-Input OR Gate

Product Information

Features

  • Propagation delay time = 60 ns (typ.) at CL = 50 pF, VDD = 10 V
  • Buffered inputs and outputs
  • Standardized symmetrical output characteristics
  • 100% tested for maximum quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (over full package temperature range):
         1 V at VDD = 5 V
         2 V at VDD = 10 V
      2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

Data sheet acquired from Harris Semiconductor

Description

CD4001B, CD4002B, and CD4025B NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4001B, CD4002B, and CD4025B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4001BFACTIVE-55 to 1252.62 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4001BF3AACTIVE-55 to 1253.08 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/05252BCAACTIVE-55 to 12511.44 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4001BF
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
EuropeAbacus Polar 3
TI Lead Time*: 8 WeeksCD4001BF3A
AmericasArrow 265
Avnet 243
EuropeArrow Northern Europe 90
EBV Elektronik 25
TI Lead Time*: 8 WeeksJM38510/05252BCA
AmericasArrow 53
EuropeEBV Elektronik 6
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4001BF  TBD A42  N/A for Pkg TypeViewView
CD4001BF3A  TBD A42  N/A for Pkg TypeViewView
JM38510/05252BCA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4001B-MIL Help

Datasheet

Application Notes

View Application Notes for NOR Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4001B CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD14538B CMOS Dual Precision Monostable Multivibrator (125 C Operation) SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
CD4071B-MIL CMOS Quad 2-Input OR Gate GATES-OR GATES TI customers also evaluated this product.
CD4013B-MIL CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
CD4017B-MIL CMOS Decade Counter with 10 Decoded Outputs COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
CD4081B-MIL CMOS Quad 2-Input AND Gate GATES-AND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here