CD4001UB-MIL Status: ACTIVE

CMOS Quad 2-Input NOR Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4001UB-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4001UB-MIL

Version Part Number Definition
Catalog CD4001UB TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4001B: CMOS Quad 2-Input NOR Gate
  • CD4001UB: CMOS Quad 2-Input NOR Gate
  • CD4001B-MIL: CMOS Quad 2-Input NOR Gate
  • CD4093B-Q1: Automotive Catalog CMOS Quad 2-Input NAND Schmitt Triggers
  • CD54HCT03: High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain
  • CD74HC03: High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain

More Related Products

Product Information

Features

  • Propagation delay time = 30 ns (typ.) at CL = 50 pF, VDD = 10 V
  • Standardized symmetrical output characteristics
  • 100% tested for maximum quiescent current at 20 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings

Data sheet acquired from Harris Semiconductor

Description

CD4001UB quad 2-input NOR gate provides the system designer with direct implementation of the NOR function and supplements the existing family of CMOS gates.

The CD4001UB types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4001UBFACTIVE-55 to 1253.99 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4001UBF3AACTIVE-55 to 1254.66 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4001UBF
AmericasArrow 26
Avnet 226
TI Lead Time*: 8 WeeksCD4001UBF3A
AmericasArrow 134
Avnet 80
Rochester Electronics >1k
EuropeEBV Elektronik 2
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4001UBF  TBD A42  N/A for Pkg TypeViewView
CD4001UBF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4001UB-MIL Help

Datasheet

Application Notes

View Application Notes for NOR Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4001B CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.
CD4001UB CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.
CD4001B-MIL CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.
CD74ACT02 Quad 2-Input NOR Gates GATES-NOR GATES TI customers also evaluated this product.
CD74AC02 Quad 2-Input NOR Gates GATES-NOR GATES TI customers also evaluated this product.
CD4093B-Q1 Automotive Catalog CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.
CD54HCT03 High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain GATES-NAND GATES TI customers also evaluated this product.
CD74HC03 High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain GATES-NAND GATES TI customers also evaluated this product.
CD4011A CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD74HCT00 High Speed CMOS Logic Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD4093B CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.
CD4081B CMOS Quad 2-Input AND Gate GATES-AND GATES TI customers also evaluated this product.
CD4011B CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD4011UB CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
SN74HC00 Quad 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here