CD4002B-MIL Status: ACTIVE

CMOS Dual 4-Input NOR Gate

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • CD4001B, CD4002B, CD4025B Types (Rev. C) (cd4002b-mil.pdf, 705 KB)
    21 Aug 2003 Download

 CD4002B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4002B-MIL

Version Part Number Definition
Catalog CD4002B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4078B-MIL: CMOS 8-Input NOR/OR Gate
  • CD4052B-MIL: CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • CD4019B-MIL: CMOS Quad AND/OR Select Gate
  • CD4072B-MIL: CMOS Dual 4-Input OR Gate

Product Information

Features

  • Propagation delay time = 60 ns (typ.) at CL = 50 pF, VDD = 10 V
  • Buffered inputs and outputs
  • Standardized symmetrical output characteristics
  • 100% tested for maximum quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (over full package temperature range):
         1 V at VDD = 5 V
         2 V at VDD = 10 V
      2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

Data sheet acquired from Harris Semiconductor

Description

CD4001B, CD4002B, and CD4025B NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4001B, CD4002B, and CD4025B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
7704403CAACTIVE-55 to 125 4.65 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4002BFACTIVE-55 to 125 3.95 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4002BF3AACTIVE-55 to 1257704403CA4.65 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
7704403CAAs of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 370* >10k | 20 Jan 8 Weeks AmericasArrow 99
  Rochester Electronics 93
CD4002BFAs of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 331* >10k | 27 Jan 8 Weeks AmericasRochester Electronics 27
CD4002BF3AAs of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 370* >10k | 20 Jan 8 Weeks AmericasArrow 161
  Avnet 60
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
7704403CA  TBD A42 SNPB N/A for Pkg TypeViewView
CD4002BF  TBD A42 SNPB N/A for Pkg TypeViewView
CD4002BF3A  TBD A42 SNPB N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • CD4001B, CD4002B, CD4025B Types (Rev. C) (cd4002b-mil.pdf, 705 KB)
    21 Aug 2003 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.htm, 8 KB)
    28 May 2003 Abstract
  • Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics (scha004.htm, 9 KB)
    03 Dec 2001 Abstract

View Application Notes for NOR Gates

User Guides

  • LOGIC Pocket Data Book (Rev. B) (scyd013b.pdf, 6001 KB)
    16 Jan 2007 Download
  • Signal Switch Data Book (Rev. A) (scdd003a.pdf, 18396 KB)
    14 Nov 2003 Download

More Literature

  • Logic Selection Guide 2007 (Rev. Z) (sdyu001z.pdf, 2862 KB)
    24 Apr 2007 Download
  • Logic Cross-Reference (Rev. A) (scyb017a.pdf, 2938 KB)
    07 Oct 2003 Download
 Alternative Products - Are similar to CD4002B-MIL
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
CD4078B-MILCMOS 8-Input NOR/OR GateTI customers also evaluated this product.
 Complementary Products - Can be used with CD4002B-MIL
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
CD4052B-MILCMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level ConversionSIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)TI customers also evaluated this product.
CD4019B-MILCMOS Quad AND/OR Select GateGATES-CONFIGURABLE GATESTI customers also evaluated this product.
CD4072B-MILCMOS Dual 4-Input OR GateGATES-OR GATESTI customers also evaluated this product.
CD4053B-MILCMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level ConversionSIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)TI customers also evaluated this product.
CD4051B-MILCMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level ConversionSIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)TI customers also evaluated this product.
CD4069UB-MILCMOS Hex InverterBUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.
CD4520B-MILCMOS Dual Binary Up-CounterCOUNTERS-BINARY COUNTERSTI customers also evaluated this product.
SE555MPrecision TimerCLOCKS AND TIMERS-TIMERS(CT)TI customers also evaluated this product.
CD4060B-MILCMOS 14-Stage Ripple-Carry Binary Counter/Divider and OscillatorCOUNTERS-BINARY COUNTERSTI customers also evaluated this product.
CD4070B-MILCMOS Quad Exclusive-OR GateGATES-EXCLUSIVE OR GATES (XOR)TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support