CD4006B-MIL Status: ACTIVE

CMOS 18-Stage Static Shift Register


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4006B-MIL
Voltage Nodes(V)5, 10, 15  
Technology FamilyCD4000  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of CD4006B-MIL

Version Part Number Definition
Catalog CD4006B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4031B: CMOS 64-Stage Static Shift Register

Product Information

Features

  • Fully static operation
  • Shifting rates up to 12 MHz @ 10 V (typ.)
  • Permanent register storage with clock line high or low - no information recirculation required
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 uA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
    1 V at VDD = 5 V
    2 V at VDD = 10 V
    2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' series CMOS Devices"
  • Applications
    • Serial shift registers
    • Frequency division
    • Time delay circuits

Description

CD4006B types are composed of 4 separate shift register sections: two sections of four stages and two sections of five stages with an output tap at the fourth stage. Each section has an independent single-rail data path.

A common clock signal is used for all stages. Data are shifted to the next stage on negative-going transitions of the clock. Through appropriate connections of inputs and outputs, multiple register sections of 4, 5, 8, and 9 stages or single register sections of 10, 12, 13, 14, 16, 17 and 18 stages can be implemented using one CD4006B package. Longer shift register sections can be assembled by using more than one CD4006B.

To facilitate cascading stages when clock rise and fall times are slow, an optional output (D1+4') that is delayed one-half clock-cycle, is provided (see Truth Table for Output from Term.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4006BF3AACTIVE-55 to 1255.99 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4006BF3A
AmericasArrow 92
Rochester Electronics 197
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4006BF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4006B-MIL Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4031B CMOS 64-Stage Static Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here