CD40103B Status: ACTIVE

CMOS 8-Stage Presettable 8-Bit Binary Synchronous Down Counter


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD40103B
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3.0 to 18.0  
Input LevelCMOS  
Output LevelCMOS  
Output Drive(mA)-3.2/1  
RatingCatalog  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD40103B

Version Part Number Definition
Military CD40103B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4020B: CMOS 14-Stage Ripple-Carry Binary Counter/Divider
  • CD4017B: CMOS Decade Counter with 10 Decoded Outputs
  • CD4541B: CMOS Programmable Timer - High Voltage Type (20V Rating)

Product Information

Features

  • Synchronous or asynchronous preset
  • Medium-speed operation: fCL = 3.6 MHz (typ.) @ VDD = 10V
  • Cascadable
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
            1 V at VDD = 5 V
            2 V at VDD = 10 V
         2.5 V at VDD = 15 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Divide-by-"N" counters
    • Programmable timers
    • Interrupt timers
    • Cycle/program counter

CD40102B - 2-Decade BCD Type
CD40103B - 8-Bit Binary Type

Description

CD40102B, and CD40103B consist of an 8-stage synchronous down counter with a single output which is active when the internal count is zero. The CD40102B is configured as two cascaded 4-bit BCD counters, and the CD40103B contains a single 8-bit binary counter. Each type has control inputs for enabling or disabling the clock, for clearing the counter to its maximum count, and for presetting the counter either synchronously or asynchronously. All control inputs and the CARRY-OUT/ZERO-DEFECT output are active-low logic.

In normal operation, the counter is decremented by one count on each positive transition of the CLOCK. Counting is inhibited when the CARRY-IN/COUNTER ENABLE (CI/CE)\ input is high. The CARRY-OUT/ZERO-DEFECT (CO/ZD)\ output goes low when the count reaches zero if the CI/CE\ input is low, and remains low for one full clock period.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD40103BEACTIVE-55 to 1250.70 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40103BEE4ACTIVE-55 to 1250.70 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40103BNSRACTIVE-55 to 1250.70 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40103BNSRE4ACTIVE-55 to 1250.70 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40103BNSRG4ACTIVE-55 to 1250.70 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40103BPWACTIVE-55 to 1250.70 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40103BPWE4ACTIVE-55 to 1250.70 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40103BPWG4ACTIVE-55 to 1250.70 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40103BPWRACTIVE-55 to 1250.70 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40103BPWRE4ACTIVE-55 to 1250.70 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40103BPWRG4ACTIVE-55 to 1250.70 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD40103BE
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia 195
WPI 26
EuropeFarnell 108
Spoerle 25
WorldwideDigiKey 63
Mouser Electronics 117
TI Lead Time*: 20 WeeksCD40103BEE4
WorldwideDigiKey  Available
Mouser Electronics 738
TI Lead Time*: 15 WeeksCD40103BNSR
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD40103BNSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD40103BNSRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40103BPW
AmericasRochester Electronics 90
AsiaFarnell Asia 358
EuropeFarnell 358
WorldwideMouser Electronics 225
TI Lead Time*: 18 WeeksCD40103BPWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40103BPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD40103BPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksCD40103BPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD40103BPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD40103BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD40103BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD40103BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40103BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD40103B Help

Datasheet

Application Notes

View Application Notes for Binary Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4020B CMOS 14-Stage Ripple-Carry Binary Counter/Divider COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD4017B CMOS Decade Counter with 10 Decoded Outputs COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
CD4541B CMOS Programmable Timer - High Voltage Type (20V Rating) SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here