|
|
|
|
Other qualified versions of CD40105B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
CD40105B is a low-power first-in-first-out (FIFO) "elastic" storage register that can store 16 4-bit words. It is capable of handling input and output data at different shifting rates. This feature makes it particularly useful as a buffer between asynchronous systems. Each word position in the register is clocked by a control flip-flop, which stores a marker bit. A "1" signifies that the position's data is filed and a "0" denotes a vacancy in that positiion. The control flip-flop detects the state of the preceding flip-flop and communicates its own status to the succeeding flip-flop. When a control flip-flop is in the "0" state and sees a "1" in the preceding flip-flop, it generates a clock pulse that transfers data from the preceding four data latches into its own four data latches and resets the preceding flip-flop to "0". View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD40105BF | ACTIVE | -55 to 125 | 4.63 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| CD40105BF3A | ACTIVE | -55 to 125 | 5.48 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:13 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD40105BF | |||
| Americas | Arrow | 118 | |
| Avnet | 34 | ||
| TI Lead Time*: 8 WeeksCD40105BF3A | |||
| Americas | Rochester Electronics | 55 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD40105BF | TBD | A42 | N/A for Pkg Type | View | View |
| CD40105BF3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD40105B-MIL 
View Application Notes for Asynchronous FIFOs
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD54HCT40105 | High Speed CMOS Logic 4-Bit by 16-Word FIFO Register | FIFOS-ASYNCHRONOUS FIFOS | TI customers also evaluated this product. |
| SN54ABT7820 | 512 x 18 x 2 bidirectional asynchronous FIFO memory | FIFOS-ASYNCHRONOUS FIFOS | TI customers also evaluated this product. |
| CD54HC00 | High Speed CMOS Logic Quad 2-Input NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| CD54AC04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TLC2272AM | Rail-To-Rail Low Noise Advanced LinCMOS(TM) Dual Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| CD54ACT04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN5406 | Hex Inverter Buffers/Drivers With Open-Collector High-Voltage Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| CD4031B-MIL | CMOS 64-Stage Static Shift Register | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| CD4069UB | CMOS Hex Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN5407 | Hex Buffers/Drivers With Open-Collector High-Voltage Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54123 | Retriggerable Monostable Multivibrators | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| CD4027B-MIL | CMOS Dual J-K Master-Slave Flip-Flop | FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number