CD40106B-MIL Status: ACTIVE

CMOS Hex Schmitt Triggers

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD40106B-MIL
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3.0 to 18.0  
Input LevelCMOS  
Output LevelCMOS  
No. of Outputs6  
Output Drive(mA)-1/1  
tpd max(ns)280  
Static Current0.001  
LogicInv  
Technology FamilyCD4000  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of CD40106B-MIL

Version Part Number Definition
Catalog CD40106B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Schmitt-trigger action with no external components
  • Hysteresis voltage (typ.) at 0.9 V at VDD = 5 V, 2.3 V at VDD = 10 V, and 3.5 V at VDD = 15 V
  • Noise immunity greater than 50%
  • No limit on input rise and fall times
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Low VDD to VSS current during slow input ramp
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Wave and pulse shapers
    • High-noise-environment systems
    • Monostable multivibrators
    • Astable multivibrators

Description

CD40106B consists of six Schmitt-trigger circuits. Each circuit functions as an inverter with Schmitt-trigger action on the input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltage (VN) is defined as hysteresis voltage (VH) (see Fig. 6).

The CD40106B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD40106BFACTIVE-55 to 1253.42 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BF3AACTIVE-55 to 1253.70 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BKOBSOLETE  (WR) | 14   Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
CD40106BFAs of 11:59 AM GMT, 03 Jul 2009As of 11:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 297
 Avnet 446
 EuropeArrow Southern Europe 300
CD40106BF3AAs of 11:59 AM GMT, 03 Jul 2009As of 11:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 227
 Avnet 185
 Rochester Electronics >1k
 EuropeAvnet-SILICA 15
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD40106BF  TBD A42 SNPB N/A for Pkg TypeViewView
CD40106BF3A  TBD A42 SNPB N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD40106B-MIL Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4049UB CMOS Hex Inverting Buffer/Converter   TI customers also evaluated this product.
CD40106B CMOS Hex Schmitt Triggers   TI customers also evaluated this product.
CD4069UB-MIL CMOS Hex Inverter   TI customers also evaluated this product.
CD4093B-MIL CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.
CD4023B CMOS Triple 3-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here