CD40106B Status: ACTIVE

CMOS Hex Schmitt Triggers


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD40106B
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3.0 to 18.0  
Input LevelCMOS  
Output LevelCMOS  
No. of Outputs6  
Output Drive(mA)-1/1  
tpd max(ns)280  
Static Current0.001  
LogicInv  
Technology FamilyCD4000  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of CD40106B

Version Part Number Definition
Military CD40106B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD40106B-MIL: CMOS Hex Schmitt Triggers
  • SN74AHC1G04: Single Inverter Gate
  • REF02: +5V Precision Voltage Reference
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs

Product Information

Features

  • Schmitt-trigger action with no external components
  • Hysteresis voltage (typ.) at 0.9 V at VDD = 5 V, 2.3 V at VDD = 10 V, and 3.5 V at VDD = 15 V
  • Noise immunity greater than 50%
  • No limit on input rise and fall times
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Low VDD to VSS current during slow input ramp
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Wave and pulse shapers
    • High-noise-environment systems
    • Monostable multivibrators
    • Astable multivibrators

Description

CD40106B consists of six Schmitt-trigger circuits. Each circuit functions as an inverter with Schmitt-trigger action on the input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltage (VN) is defined as hysteresis voltage (VH) (see Fig. 6).

The CD40106B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD40106BEACTIVE-55 to 1250.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BEE4ACTIVE-55 to 1250.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BMACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BM96ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BM96E4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BM96G4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BME4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BMG4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BMTACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD40106BMTE4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD40106BMTG4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD40106BNSRACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40106BNSRE4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40106BNSRG4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD40106BPWACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BPWE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BPWG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD40106BPWRACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BPWRE4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD40106BPWRG4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD40106BE
AmericasRochester Electronics >1k
AsiaFarnell Asia 75
WPI 250
EuropeAbacus Polar 480
Arrow Northern Europe 10
Arrow Southern Europe >1k
Compel >1k
Farnell 75
TI Lead Time*: 18 WeeksCD40106BEE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BM
AmericasArrow >1k
Avnet 799
Newark 159
Rochester Electronics >1k
AsiaFarnell Asia 459
EuropeArrow Southern Europe 4
EBV Elektronik >1k
Farnell 459
TI Lead Time*: 18 WeeksCD40106BM96
AmericasRochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA 400
Compel >1k
EBV Elektronik >1k
TI Lead Time*: 18 WeeksCD40106BM96E4
WorldwideMouser Electronics 585
TI Lead Time*: 18 WeeksCD40106BM96G4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BME4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BMG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BMT
AsiaFarnell Asia 2
EuropeFarnell 2
TI Lead Time*: 18 WeeksCD40106BMTE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BMTG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BNSR
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BNSRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD40106BNSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD40106BPW
AmericasArrow >1k
Avnet >1k
Rochester Electronics 979
AsiaFarnell Asia 20
EuropeEBV Elektronik 30
Farnell 20
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksCD40106BPWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD40106BPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD40106BPWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideMouser Electronics 199
TI Lead Time*: 20 WeeksCD40106BPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD40106BPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD40106BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD40106BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD40106BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD40106BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD40106B Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD40106B-MIL CMOS Hex Schmitt Triggers BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
REF02 +5V Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here