CD4011B Status: ACTIVE

CMOS Quad 2-Input NAND Gate


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4011B
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
No. of Gates4  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4011B

Version Part Number Definition
Military CD4011B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4093B: CMOS Quad 2-Input NAND Schmitt Triggers
  • CD4011A: CMOS Quad 2-Input NAND Gate
  • CD4011UB: CMOS Quad 2-Input NAND Gate
  • LM393A: Dual Differential Comparator
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • SN65HVD3082E: Low-Power RS-485 Transceiver

More Related Products

Product Information

Features

  • Propagation delay time = 60 ns (typ.) at CL = 50 pF, VDD = 10 V
  • Buffered inputs and outputs
  • Standardized symmetrical output characteristics
  • Maximum input current of 1 µA at 18 V over-full package temperature range; 100 nA at 18 V and 25°C
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Noise margin (over full package temperature range:
        1 V at VDD = 5 V
        2 V at VDD = 10 V
        2.5 at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of "B" Series CMOS Devices"

Quad 2 Input—CD4011B
Dual 4 Input—CD4012B
Triple 3 Input—CD4023B
Data sheet acquired from Harris Semiconductor.

Description

CD4011B, CD4012B, and CD4023B NAND gates provide the system designer with direct implementation of the NAND function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4011B, CD4012B, and CD4023B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PWR suffix). The CD4011B and CD4023B types also are supplied in 14-lead thin shrink small-outline packages (PW suffix).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
89265AKB3TOBSOLETE-55 to 125 (WR) | 14    Not Available
CD4011BEACTIVE-55 to 1250.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BEE4ACTIVE-55 to 1250.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BF3AS2534OBSOLETE  CDIP (J) | 14    Not Available
CD4011BMACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4011BM96ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BM96E4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BM96G4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BME4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4011BMG4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4011BMTACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4011BMTE4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4011BMTG4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4011BNSRACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BNSRE4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BNSRG4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BPWACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4011BPWE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4011BPWG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4011BPWRACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BPWRE4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4011BPWRG4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD4011BE
AmericasRochester Electronics >1k
AsiaFarnell Asia >1k
WPI 20
EuropeAbacus Polar 300
Avnet-SILICA 900
EBV Elektronik >1k
Spoerle >1k
TI Lead Time*: 18 WeeksCD4011BEE4
EuropeEBV Elektronik 13
WorldwideMouser Electronics 8
TI Lead Time*: 18 WeeksCD4011BM
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
EuropeAbacus Polar 850
WorldwideDigiKey 389
Mouser Electronics 822
TI Lead Time*: 18 WeeksCD4011BM96
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
WorldwideDigiKey >1k
Mouser Electronics 581
TI Lead Time*: 18 WeeksCD4011BM96E4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BM96G4
WorldwideDigiKey  Available
Mouser Electronics 315
TI Lead Time*: 18 WeeksCD4011BME4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BMG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BMT
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BMTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BMTG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BNSR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4011BNSRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BNSRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4011BPW
AmericasAvnet >1k
Rochester Electronics >1k
AsiaFarnell Asia 778
EuropeEBV Elektronik 80
Farnell 778
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4011BPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4011BPWR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 32
TI Lead Time*: 20 WeeksCD4011BPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4011BPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4011BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4011BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4011BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4011BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4011B Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4093B CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.
CD4011A CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD4011UB CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
LM393A Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
NE5532 Dual Low-Noise High-Speed Audio Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
OPA360 3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70 VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here