CD4013B-MIL Status: ACTIVE

CMOS Dual D-Type Flip Flop


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4013B-MIL
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
No. of Outputs4  
Technology FamilyCD4000  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of CD4013B-MIL

Version Part Number Definition
Catalog CD4013B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4013B: CMOS Dual D-Type Flip Flop
  • CD14538B: CMOS Dual Precision Monostable Multivibrator (125 C Operation)
  • CD4011B-MIL: CMOS Quad 2-Input NAND Gate

Product Information

Features

  • Set-Reset capability
  • Static flip-flop operation — retains state indefinitely with clock level either "high" or "low"
  • Medium-speed operation — 16MHz (typ.) clock toggle rate at 10 V
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
            1 V at VDD = 5 V
            2 V at VDD = 10 V
         2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Registers, counters, control circuits

Description

CD4013B consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q\ outputs. These devices can be used for shift register applications, and , by connecting Q\ output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or rest line, respectively.

The CD4013B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4013BFACTIVE-55 to 1253.69 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4013BF3AACTIVE-55 to 1253.95 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4013BK3OBSOLETE-55 to 125 (WR) | 14   Not Available
JM38510/05151BCAACTIVE-55 to 12521.52 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:04 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4013BF
AmericasArrow >1k
Avnet 328
EuropeAvnet-SILICA 91
EBV Elektronik 110
TI Lead Time*: 8 WeeksCD4013BF3A
AmericasArrow >1k
Avnet 250
EuropeArrow Northern Europe 57
Avnet-SILICA 81
EBV Elektronik 453
TI Lead Time*: 8 WeeksJM38510/05151BCA
AmericasArrow 353
Avnet 641
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4013BF  TBD A42  N/A for Pkg TypeViewView
CD4013BF3A  TBD A42  N/A for Pkg TypeViewView
JM38510/05151BCA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4013B-MIL Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
CD14538B CMOS Dual Precision Monostable Multivibrator (125 C Operation) SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here