CD4013B Status: ACTIVE

CMOS Dual D-Type Flip Flop


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4013B
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
No. of Outputs4  
Technology FamilyCD4000  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of CD4013B

Version Part Number Definition
Military CD4013B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4013B-MIL: CMOS Dual D-Type Flip Flop
  • CD4027B: CMOS Dual J-K Master-Slave Flip-Flop
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • TPA3123D2: 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)

Product Information

Features

  • Set-Reset capability
  • Static flip-flop operation — retains state indefinitely with clock level either "high" or "low"
  • Medium-speed operation — 16MHz (typ.) clock toggle rate at 10 V
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
            1 V at VDD = 5 V
            2 V at VDD = 10 V
         2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Registers, counters, control circuits

Description

CD4013B consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q\ outputs. These devices can be used for shift register applications, and , by connecting Q\ output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or rest line, respectively.

The CD4013B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
89267AKB3TOBSOLETE-55 to 125 (WR) | 14    Not Available
CD4013BEACTIVE-55 to 1250.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BEE4ACTIVE-55 to 1250.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BF3AS2534OBSOLETE  CDIP (J) | 14    Not Available
CD4013BMACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BM96ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BM96E4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Footprint
CD4013BM96G4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Footprint
CD4013BME4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BMG4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BMTACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4013BMTE4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4013BMTG4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4013BNSRACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BNSRE4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BNSRG4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BPWACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4013BPWE4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4013BPWG4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4013BPWRACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BPWRE4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4013BPWRG4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD4013BE
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar 275
Arrow Northern Europe 835
Arrow Southern Europe 319
EBV Elektronik >1k
Farnell >1k
Spoerle >1k
TI Lead Time*: 18 WeeksCD4013BEE4
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksCD4013BM
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 684
WPI 159
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell 494
Spoerle 600
WorldwideDigiKey >1k
Mouser Electronics 593
TI Lead Time*: 18 WeeksCD4013BM96
AmericasRochester Electronics >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4013BM96E4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4013BM96G4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4013BME4
WorldwideDigiKey  Available
Mouser Electronics 427
TI Lead Time*: 18 WeeksCD4013BMG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4013BMT
AmericasRochester Electronics 1k
AsiaFarnell Asia 2
EuropeFarnell 2
WorldwideDigiKey  Available
Mouser Electronics 609
TI Lead Time*: 18 WeeksCD4013BMTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4013BMTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4013BNSR
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksCD4013BNSRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4013BNSRG4
WorldwideDigiKey  Available
Mouser Electronics 12
TI Lead Time*: 18 WeeksCD4013BPW
AmericasArrow >1k
Avnet 670
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4013BPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4013BPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4013BPWR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD4013BPWRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD4013BPWRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4013BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4013BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4013BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4013BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4013B Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4013B-MIL CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
CD4027B CMOS Dual J-K Master-Slave Flip-Flop FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G175 Single D-Type Flip-Flop with Asynchronous Clear LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
BQ27500-V120 System-Side Impedance Trackā„¢ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here