CD4015B Status: ACTIVE

CMOS Dual 4-Stage Static Shift Register


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4015B
Voltage Nodes(V)5, 10, 15  
Technology FamilyCD4000  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of CD4015B

Version Part Number Definition
Military CD4015B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4014B: CMOS 8-Stage Static Shift Register
  • SN74LV164A: 8-Bit Parallel-Out Serial Shift Registers
  • CD4013B: CMOS Dual D-Type Flip Flop
  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • BQ32000: Serial RTC

Product Information

Features

  • Medium speed operation...12 MHz (typ.) clock rate at VDD – VSS = 10 V
  • Fully static operation
  • 8 master-slave flip-flops plus input and output buffering
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Standardized, symmetrical output characteristics
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Serial-input/parallel-output data queueing
    • Serial to parallel data conversion
    • General-purpose register

Data sheet acquired from Harris Semiconductor

Description

CD4015B consists of two identical, independent, 4-stage serial-input/parallel-output registers. Each register has independent CLOCK and RESET inputs as well as a single serial DATA input. "Q" outputs are available from each of the four stages on both registers. All register stages are D-type, master-slave flip-flops. The logic level present at the DATA input is transferred into the first register stage and shifted over one stage at each positive-going clock transition. Resetting of all stages is accomplished by a high level on the reset line. Register expansion to 8 stages using one CD4015B package, or to more than 8 stages using additional CD4015B’s is possible.

The CD4015B-series types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic package (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4015BEACTIVE-55 to 1250.33 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4015BEE4ACTIVE-55 to 1250.33 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4015BMACTIVE-55 to 1250.37 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Footprint
CD4015BM96ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4015BM96E4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4015BM96G4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4015BME4ACTIVE-55 to 1250.37 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Footprint
CD4015BMG4ACTIVE-55 to 1250.37 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Footprint
CD4015BMTACTIVE-55 to 1250.39 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4015BMTE4ACTIVE-55 to 1250.39 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4015BMTG4ACTIVE-55 to 1250.39 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4015BPWACTIVE-55 to 1250.37 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4015BPWE4ACTIVE-55 to 1250.37 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4015BPWG4ACTIVE-55 to 1250.37 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4015BPWRACTIVE-55 to 1250.33 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4015BPWRE4ACTIVE-55 to 1250.33 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4015BPWRG4ACTIVE-55 to 1250.33 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD4015BE
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 699
EuropeFarnell 699
Spoerle >1k
WorldwideDigiKey 261
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4015BEE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksCD4015BM
AmericasRochester Electronics >1k
AsiaFarnell Asia 480
WPI 20
EuropeAbacus Polar >1k
Avnet-SILICA >1k
Farnell 480
WorldwideDigiKey 129
Mouser Electronics >1k
TI Lead Time*: 15 WeeksCD4015BM96
AmericasArrow >1k
Rochester Electronics >1k
EuropeCompel >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksCD4015BM96E4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4015BM96G4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4015BME4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksCD4015BMG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4015BMT
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4015BMTE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4015BMTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4015BPW
AmericasRochester Electronics 180
TI Lead Time*: 20 WeeksCD4015BPWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4015BPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4015BPWR
EuropeAvnet-SILICA >1k
WorldwideMouser Electronics 95
TI Lead Time*: 20 WeeksCD4015BPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4015BPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4015BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4015BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4015BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4015BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4015B Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4014B CMOS 8-Stage Static Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
SN74LV164A 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
BQ32000 Serial RTC CLOCKS AND TIMERS-REAL-TIME CLOCKS TI customers also evaluated this product.
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here