CD40161B-MIL Status: ACTIVE

CMOS Synchronous Programmable 4-Bit Binary Counter with Asynchronous Clear


      
         
Alert me about changes<br/>to this product

 CD40161B-MIL
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3.0 to 18.0  
Input LevelCMOS  
Output LevelCMOS  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD40161B-MIL

Version Part Number Definition
Catalog CD40161B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54HC193: High Speed CMOS Logic Presettable Synchronous 4-Bit Binary Up/Down Counters
  • CD40161B: CMOS Synchronous Programmable 4-Bit Binary Counter with Asynchronous Clear
  • CD40160B: CMOS Synchronous Programmable 4-Bit Decade Counter With Asynchronous Clear
  • CD4585B: 4-Bit Magnitude Comparators

Product Information

Features

  • Internal look-ahead for fast counting
  • Carry output for cascading
  • Synchronously programmable
  • Clear asynchronous input (CD40160B, CD40161B)
  • Clear synchronous input (CD40162B, CD40163B)
  • Synchronous load control input
  • Low-power TTL compatibility
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package temperature range):
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications
    • Programmable binary and decade counting
    • Counter control/timers
    • Frequency dividing

View All Features in Datasheet

Description

CD40160B, CD40161B, CD40162B, and CD40163B are 4-bit synchronous programmable counters. The CLEAR function of the CD40162B and CD40163B is synchronous and a low level at the CLEAR\ input sets all four outputs low on the next positive CLOCK edge. The CLEAR function of the CD40160B and CD40161B is asynchronous and a low level at the CLEAR\ input sets all four outputs low regardless of the state of the CLOCK, LOAD\, or ENABLE inputs. A low level at the LOAD\ input disables the counter and causes the output to agree with the setup data after the next CLOCK pulse regardless of the conditions of the ENABLE inputs.

The carry look-ahead circuitry provides for cascading counters for n-bit synchronous applications without additional gating.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD40161BF3AACTIVE-55 to 1252.80 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD40161BF3A
AmericasArrow 241
Avnet 509
Rochester Electronics 37
EuropeAvnet-SILICA 43
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD40161BF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD40161B-MIL Help

Datasheet

Application Notes

View Application Notes for Binary Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HC193 High Speed CMOS Logic Presettable Synchronous 4-Bit Binary Up/Down Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD40161B CMOS Synchronous Programmable 4-Bit Binary Counter with Asynchronous Clear COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD40160B CMOS Synchronous Programmable 4-Bit Decade Counter With Asynchronous Clear COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
CD4585B 4-Bit Magnitude Comparators DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here