|
|
|
|
Other qualified versions of CD40161B
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
CD40160B, CD40161B, CD40162B, and CD40163B are 4-bit synchronous programmable counters. The CLEAR function of the CD40162B and CD40163B is synchronous and a low level at the CLEAR\ input sets all four outputs low on the next positive CLOCK edge. The CLEAR function of the CD40160B and CD40161B is asynchronous and a low level at the CLEAR\ input sets all four outputs low regardless of the state of the CLOCK, LOAD\, or ENABLE inputs. A low level at the LOAD\ input disables the counter and causes the output to agree with the setup data after the next CLOCK pulse regardless of the conditions of the ENABLE inputs. The carry look-ahead circuitry provides for cascading counters for n-bit synchronous applications without additional gating. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD40161BE | ACTIVE | -55 to 125 | 0.31 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD40161BEE4 | ACTIVE | -55 to 125 | 0.31 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD40161BNSR | ACTIVE | -55 to 125 | 0.31 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD40161BNSRE4 | ACTIVE | -55 to 125 | 0.31 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD40161BNSRG4 | ACTIVE | -55 to 125 | 0.31 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD40161BPWR | ACTIVE | -55 to 125 | 0.31 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD40161BPWRE4 | ACTIVE | -55 to 125 | 0.31 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD40161BPWRG4 | ACTIVE | -55 to 125 | 0.31 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksCD40161BE | |||
| Americas | Arrow | 15 | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Europe | Arrow Southern Europe | 100 | |
| Avnet-SILICA | 175 | ||
| EBV Elektronik | 250 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 925 | ||
| TI Lead Time*: 18 WeeksCD40161BEE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksCD40161BNSR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksCD40161BNSRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksCD40161BNSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCD40161BPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksCD40161BPWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCD40161BPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD40161BE | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD40161BEE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD40161BNSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD40161BNSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD40161BNSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD40161BPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD40161BPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD40161BPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD40161B 
View Application Notes for Binary Counters
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4018B | CMOS Presettable Divide-By-N Counter | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number