CD4016B-MIL Status: ACTIVE

CMOS Quad Bilateral Switch

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • CD4016B TYPES (Rev. C) (cd4016b-mil.pdf, 737 KB)
    21 Aug 2003 Download

 CD4016B-MIL
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3.0 to 18.0  
Configuration4 X SPST (NO)  
No. of Bits4  
Input LevelCMOS  
Output LevelCMOS  
ron(max)(ohms)400  
RON Mis-match(Max)(Ohms)5  
ON Time(Max)(ns)30  
OFF Time(Max)(ns)30  
IL OFF(Max)(nA)+/-1000  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4016B-MIL

Version Part Number Definition
Catalog CD4016B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4016B: CMOS Quad Bilateral Switch
  • LM193: Dual Differential Comparator

Product Information

Features

  • 20-V digital or ± 10-V peak-to-peak switching
  • 280- typical on-state resistance for 15-V operation
  • Switch on-state resistance matched to within 10 typ. over 15-V signal-input range
  • High on/off output-voltage ratio:
       65 dB typ. @ fis = 10 kHz, RL = 10 k
  • High degree of linearity:
       <0.5% distortion typ. @ fis = 1 kHz, Vis = 5 Vp-p, VDD–VSS
  • Extremely low off-state switch leakage resulting in very low offset current and high effective off-state resistance:
       100pA typ. @ VDD–VSS = 18 V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated form signal circuit:
       1012typ.
  • Low crosstalk between switches:
       –50 dB typ. @ fis= 0.9 MHz, RL = 1 k
  • Matched control-input to signal-output capacitance:
       Reduces output signal transients
  • Frequency response, switch on = 40MHz (typ.)
  • 100% tested for quiescent current at 20 V
  • Maximum control input current of 1 µA at 18 V over full package temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • Analog signal switching/multiplexing
      • Signal gating
      • Squelch control
      • Chopper
      • Modulator
      • Demodulator
      • Commutating switch
    • Digital signal switching/multiplexing
    • CMOS logic implementation
    • Analog-to-digital & digital-to-analog conversion
    • Digital control of frequency, impedance, phase, and analog-signal gain

Data sheet acquired from Harris Semiconductor

Description

CD4016B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.

The CD4016 "B" Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-9064001CAACTIVE-55 to 125 4.71 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4016BFACTIVE-55 to 125 4.00 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4016BF3AACTIVE-55 to 1255962-9064001CA4.71 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
5962-9064001CAAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 733*  8 Weeks AmericasArrow 334
  Avnet 77
  Rochester Electronics 259
CD4016BFAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 555*  8 Weeks AmericasArrow 79
  Avnet 443
  Rochester Electronics 99
  EuropeEBV Elektronik 2
CD4016BF3AAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 733*  8 Weeks AmericasArrow 282
  Avnet 4
  Rochester Electronics 959
  EuropeAvnet-SILICA 61
  EBV Elektronik 2
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9064001CA  TBD A42 SNPB N/A for Pkg TypeViewView
CD4016BF  TBD A42 SNPB N/A for Pkg TypeViewView
CD4016BF3A  TBD A42 SNPB N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • CD4016B TYPES (Rev. C) (cd4016b-mil.pdf, 737 KB)
    21 Aug 2003 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.htm, 8 KB)
    28 May 2003 Abstract
  • Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics (scha004.htm, 9 KB)
    03 Dec 2001 Abstract

View Application Notes for Digital Bus Switches

User Guides

  • LOGIC Pocket Data Book (Rev. B) (scyd013b.pdf, 6001 KB)
    16 Jan 2007 Download
  • Signal Switch Data Book (Rev. A) (scdd003a.pdf, 18396 KB)
    14 Nov 2003 Download

More Literature

  • Logic Selection Guide 2007 (Rev. Z) (sdyu001z.pdf, 2862 KB)
    24 Apr 2007 Download
  • Logic Cross-Reference (Rev. A) (scyb017a.pdf, 2938 KB)
    07 Oct 2003 Download
 Alternative Products - Are similar to CD4016B-MIL
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
CD4016BCMOS Quad Bilateral SwitchTI customers also evaluated this product.
 Complementary Products - Can be used with CD4016B-MIL
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
LM193Dual Differential ComparatorAMPLIFIERS AND LINEAR-COMPARATORSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support