CD4017B-MIL Status: ACTIVE

CMOS Decade Counter with 10 Decoded Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4017B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4017B-MIL

Version Part Number Definition
Catalog CD4017B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4017B: CMOS Decade Counter with 10 Decoded Outputs
  • NE555: Single Precision Timer
  • CD4001B-MIL: CMOS Quad 2-Input NOR Gate

Product Information

Features

  • Fully static operation
  • Medium speed operation…10 MHz (typ.) at VDD = 10 V
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Decade counter/decimal decode display (CD4017B)
    • Binary counter/decoder
    • Frequency division
    • Counter control/timers
    • Divde-by-N counting
    • For further application information, see ICAN-6166 "COS/MOS MSI Counter and Register Design and Applications"

Description

CD4017B and CD4022B are 5-stage and 4-stage Johnson counters having 10 and 8 decoded outputs, respectively. Inputs include a CLOCK, a RESET, and a CLOCK INHIBIT signal. Schmitt trigger action in the CLOCK input circuit provides pulse shaping that allows unlimited clock input pulse rise and fall times.

These counters are advanced one count at the positive clock signal transition if the CLOCK INHIBIT signal is low. Counter advancement via the clock line is inhibited when the CLOCK INHIBIT siganl is high. A high RESET signal clears the counter to its zero count. Use of the Johnson counter configuration permits high-speed operation, 2-input decode-gating and spike-free decoded outputs. Anti-lock gating is provided, thus assuring proper counting sequence.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4017BFACTIVE-55 to 1252.93 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4017BF3AACTIVE-55 to 1253.44 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/05651BEAACTIVE-55 to 12525.88 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4017BF
AmericasArrow 239
Avnet 95
TI Lead Time*: 8 WeeksCD4017BF3A
AmericasArrow 136
Rochester Electronics 471
EuropeAvnet-SILICA 114
EBV Elektronik 39
TI Lead Time*: 8 WeeksJM38510/05651BEA
AmericasArrow >1k
Avnet 92
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4017BF  TBD A42  N/A for Pkg TypeViewView
CD4017BF3A  TBD A42  N/A for Pkg TypeViewView
JM38510/05651BEA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4017B-MIL Help

Datasheet

Application Notes

View Application Notes for Decade Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4017B CMOS Decade Counter with 10 Decoded Outputs COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
CD4001B-MIL CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here