CD4023B Status: ACTIVE

CMOS Triple 3-Input NAND Gate


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4023B
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • LM2903: Dual Differential Comparator
  • TXS0102: 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application
  • SN74HC541: Octal Buffers And Line Drivers With 3-State Outputs
  • Product Information

    Features

    • Propagation delay time = 60 ns (typ.) at CL = 50 pF, VDD = 10 V
    • Buffered inputs and outputs
    • Standardized symmetrical output characteristics
    • Maximum input current of 1 µA at 18 V over-full package temperature range; 100 nA at 18 V and 25°C
    • 100% tested for quiescent current at 20 V
    • 5-V, 10-V, and 15-V parametric ratings
    • Noise margin (over full package temperature range:
          1 V at VDD = 5 V
          2 V at VDD = 10 V
          2.5 at VDD = 15 V
    • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of "B" Series CMOS Devices"

    Quad 2 Input—CD4011B
    Dual 4 Input—CD4012B
    Triple 3 Input—CD4023B
    Data sheet acquired from Harris Semiconductor.

    Description

    CD4011B, CD4012B, and CD4023B NAND gates provide the system designer with direct implementation of the NAND function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

    The CD4011B, CD4012B, and CD4023B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PWR suffix). The CD4011B and CD4023B types also are supplied in 14-lead thin shrink small-outline packages (PW suffix).

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    89273AKB3TOBSOLETE-55 to 125 (WR) | 14    Not Available
    CD4023BEACTIVE-55 to 1250.26 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4023BEE4ACTIVE-55 to 1250.26 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4023BFACTIVE-55 to 1252.96 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BF3AACTIVE-55 to 1253.79 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BF3AS2534OBSOLETE  CDIP (J) | 14    Not Available
    CD4023BMACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BM96ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BM96E4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BM96G4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BME4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BMG4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BMTACTIVE-55 to 1250.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BMTE4ACTIVE-55 to 1250.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BMTG4ACTIVE-55 to 1250.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BNSRACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4023BNSRE4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4023BNSRG4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4023BPWACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BPWE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BPWG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4023BPWRACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BPWRE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4023BPWRG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    JM38510/05053BCAACTIVE-55 to 12525.88 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:04 PM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksCD4023BE
    AmericasNewark 619
    Rochester Electronics >1k
    EuropeAbacus Polar >1k
    Avnet-SILICA >1k
    Compel 738
    EBV Elektronik >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4023BEE4
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 8 WeeksCD4023BF
    AmericasArrow 305
    EuropeAbacus Polar 37
    Avnet-SILICA 10
    TI Lead Time*: 8 WeeksCD4023BF3A
    AmericasArrow 595
    Avnet 487
    TI Lead Time*: 18 WeeksCD4023BM
    AmericasArrow 600
    Avnet >1k
    Rochester Electronics >1k
    EuropeAbacus Polar >1k
    Compel >1k
    EBV Elektronik >1k
    Spoerle >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4023BM96
    EuropeEBV Elektronik >1k
    TI Lead Time*: 18 WeeksCD4023BM96E4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BM96G4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BME4
    WorldwideMouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4023BMG4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BMT
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BMTE4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BMTG4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BNSR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4023BNSRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD4023BNSRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD4023BPW
    AmericasAvnet >1k
    TI Lead Time*: 18 WeeksCD4023BPWE4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BPWG4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4023BPWR
    AmericasAvnet >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4023BPWRE4
    WorldwideMouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4023BPWRG4
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksJM38510/05053BCA
    AmericasArrow 129
    Avnet 201
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD4023BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4023BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4023BF  TBD A42  N/A for Pkg TypeViewView
    CD4023BF3A  TBD A42  N/A for Pkg TypeViewView
    CD4023BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4023BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    JM38510/05053BCA  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD4023B Help

    Datasheet

    Application Notes

    View Application Notes for NAND Gates

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    LM2903 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
    TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    SN74HC541 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    PCA9538 Remote 8-Bit I2C and SMBus Low-Power I/O Expander With Interrupt Output, Reset, and Config Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
    MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
    SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
    MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    SN74AHC541 Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here