|
|
|
|
Other qualified versions of CD4024B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
CD4020B - 14 Stage Description
CD4020B, CD4024B, and CD4040B are ripple-carry binary counters. All counter stages are master-slave flip-flops. The state of a counter advances one count on the negative transition of each input pulse; a high level on the RESET line resets the counter to its all zeros state. Schmitt trigger action on the input-pulse line permits unlimited rise and fall times. All inputs and outputs are buffered. The CD4020B and CD4040B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes). The CD4040B type also is supplied in 16-lead small-outline packages (M and M96 suffixes). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4024BF | ACTIVE | -55 to 125 | 4.63 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| CD4024BF3A | ACTIVE | -55 to 125 | 5.43 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| JM38510/05655BCA | ACTIVE | -55 to 125 | 27.87 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4024BF | |||
| Americas | Arrow | 28 | |
| Avnet | 67 | ||
| TI Lead Time*: 8 WeeksCD4024BF3A | |||
| Americas | Arrow | 165 | |
| Avnet | 82 | ||
| TI Lead Time*: 8 WeeksJM38510/05655BCA | |||
| Americas | Arrow | >1k | |
| Avnet | 75 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4024BF | TBD | A42 | N/A for Pkg Type | View | View |
| CD4024BF3A | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/05655BCA | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4024B-MIL 
View Application Notes for Binary Counters
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4024B | CMOS 7-Stage Ripple-Carry Binary Counter/Divider | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| CD4001B-MIL | CMOS Quad 2-Input NOR Gate | GATES-NOR GATES | TI customers also evaluated this product. |
| CD14538B | CMOS Dual Precision Monostable Multivibrator (125 C Operation) | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| CD4011B-MIL | CMOS Quad 2-Input NAND Gate | GATES-NAND GATES | TI customers also evaluated this product. |
| CD4013B-MIL | CMOS Dual D-Type Flip Flop | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| CD4077B-MIL | CMOS Quad Exclusive-NOR Gate | GATES-EXCLUSIVE NOR GATES (XNOR) | TI customers also evaluated this product. |
| CD4027B-MIL | CMOS Dual J-K Master-Slave Flip-Flop | FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS | TI customers also evaluated this product. |
| CD4555B-MIL | CMOS Dual Binary to 1-of-4 Decoder/Demultiplexer with Outputs High on Select | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number