CD4042B-MIL Status: ACTIVE

CMOS Quad Clocked 'D' Latch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4042B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4042B-MIL

Version Part Number Definition
Catalog CD4042B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54LS08: Quadruple 2-Input Positive-AND Gates
  • SN54LS123: Retriggerable Monostable Multivibrators
  • SN54ALS00A: Quadruple 2-Input Positive-NAND Gates
  • Product Information

    Features

    • Clock polarity control
    • Q and Q\ outputs
    • Common Clock
    • Low power TTL compatible
    • Standardized, symmetrical output characteristics
    • 100% tested for quiescent current at 20 V
    • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
    • 5-V, 10-V, and 15-V parametric ratings
    • Noise margin (full package-temperature range) =
              1 V at VDD = 5 V
              2 V at VDD = 10 V
           2.5 V at VDD = 15 V
    • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
    • Applications:
      • Buffer storage
      • Holding register
      • General digital logic

    Data sheet acquired from Harris Semiconductor

    Description

    CD4042B types contain four latch circuits, each strobed by a common clock. Complementary buffered outputs are available from each circuit. The impedance of the n- and p-channel output devices is balanced and all outputs are electrically identical.

    Information present at the data input is transferred to outputs Q and Q\ during the CLOCK level which is programmed by the POLARITY input. For POLARITY = 0 the transfer occurs during the 0 CLOCK level and for POLARITY = 1 the transfer occurs during the 1 CLOCK level. The outputs follow the data input providing the CLOCK and POLARITY levels defined above are present. When a CLOCK transition occurs (positive for POLARITY = 0 and negative for POLARITY = 1) the information present at the input during the CLOCK transition is retained at the output until an opposite CLOCK transition occurs.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    CD4042BFACTIVE-55 to 1254.09 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4042BF3AACTIVE-55 to 1254.81 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:13 PM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 WeeksCD4042BF
    AmericasArrow 142
    Avnet 39
    Rochester Electronics 6
    EuropeEBV Elektronik 14
    TI Lead Time*: 8 WeeksCD4042BF3A
    AmericasArrow 124
    Avnet 59
    EuropeEBV Elektronik 1
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD4042BF  TBD A42  N/A for Pkg TypeViewView
    CD4042BF3A  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD4042B-MIL Help

    Datasheet

    Application Notes

    View Application Notes for Other Latches

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54LS08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
    SN54LS123 Retriggerable Monostable Multivibrators SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
    SN54ALS00A Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
    CD54HCT245 High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
    CD54HCT30 High Speed CMOS Logic 8-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
    SN54LS14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    CD54HCT138 High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
    SN54LS04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN5406 Hex Inverter Buffers/Drivers With Open-Collector High-Voltage Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    CD54HCT00 High Speed CMOS Logic Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here