CD4046B Status: ACTIVE

CMOS Micropower Phase-Locked Loop


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4046B
Voltage Nodes(V)5, 10, 15  
RatingCatalog  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4046B

Version Part Number Definition
Military CD4046B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD74HC4046A: High Speed CMOS Logic Phase-Locked-Loop with VCO
  • CD4046B-MIL: CMOS Micropower Phase-Locked Loop
  • CD74HC7046A: High Speed CMOS Logic Phase-Locked Loop with VCO and Lock Detector
  • CD4066B: CMOS Quad Bilateral Switch
  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch
  • SN74LVC1G00: Single 2-Input Positive-NAND Gate

Product Information

Features

  • Very low power consumption:
       70 µW (typ.) at VCO fo = 10 kHz, VDD = 5 V
  • Operating frequency range up to 1.4 MHz (typ.) at VDD = 10 V, RI = 5 k
  • Low frequency drift: 0.04%/°C (typ.) at VDD = 10 V
  • Choice of two phase comparators:
    • Exclusive-OR network (I)
    • Edge-controlled memory network with phase-pulse output for lock indication (II)
  • High VCO linearity: <1% (typ.) at VDD = 10 V
  • VCO inhibit control for ON-OFF keying and ultra-low standby power consumption
  • Source-follower output of VCO control input (Demod. output)
  • Zener diode to assist supply regulation
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications
    • FM demodulator and modulator
    • Frequency synthesis and multiplication
    • Frequency discriminator
    • Data synchronization
    • Voltage-to-frequency conversion

View All Features in Datasheet

Description

CD4046B CMOS Micropower Phase-Locked Loop (PLL) consists of a low-power, linear voltage-controlled oscillator (VCO) and two different phase comparators having a common signal-input amplifier and a common comparator input. A 5.2-V zener diode is provided for supply regulation if necessary.

The CD4046B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4046BEACTIVE-55 to 1250.31 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BEE4ACTIVE-55 to 1250.31 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BNSRACTIVE-55 to 1250.40 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BNSRE4ACTIVE-55 to 1250.40 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BNSRG4ACTIVE-55 to 1250.40 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BPWACTIVE-55 to 1250.31 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4046BPWE4ACTIVE-55 to 1250.31 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4046BPWG4ACTIVE-55 to 1250.31 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4046BPWRACTIVE-55 to 1250.31 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BPWRE4ACTIVE-55 to 1250.31 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4046BPWRG4ACTIVE-55 to 1250.31 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD4046BE
AmericasArrow 2
Avnet 431
Newark 83
Rochester Electronics >1k
AsiaFarnell Asia 729
EuropeArrow Southern Europe >1k
EBV Elektronik >1k
Farnell 647
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 997
TI Lead Time*: 20 WeeksCD4046BEE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4046BNSR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksCD4046BNSRE4
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksCD4046BNSRG4
WorldwideMouser Electronics 600
TI Lead Time*: 20 WeeksCD4046BPW
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4046BPWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4046BPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4046BPWR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics 4
TI Lead Time*: 20 WeeksCD4046BPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4046BPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4046BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4046BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4046BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4046BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4046B Help

Datasheet

Application Notes

View Application Notes for Phase-Locked-Loops (PLLs) and Oscillators

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HC4046A High Speed CMOS Logic Phase-Locked-Loop with VCO SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
CD4046B-MIL CMOS Micropower Phase-Locked Loop SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
CD74HC7046A High Speed CMOS Logic Phase-Locked Loop with VCO and Lock Detector SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
CD4066B CMOS Quad Bilateral Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LVC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
CD40106B CMOS Hex Schmitt Triggers BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here