|
|
|
|
Other qualified versions of CD4049UB-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
The CD4049UB and CD4050B devices are inverting and non-inverting hex buffers, respectively, and feature logic-level conversion using only one supply voltage (VCC). The input-signal high level (VIH) can exceed the VCC supply voltage when these devices are used for logic-level conversions. These devices are intended for use as CMOS to DTL/TTL converters and can drive directly two DTL/TTL loads. (VCC = 5V, VOL The CD4049UB and CD4050B are designated as replacements for CD4009UB and CD4010B, respectively. Because the CD4049UB and CD4050B require only one power supply, they are preferred over the CD4009UB and CD4010B and should be used in place of the CD4009UB and CD4010B in all inverter, current driver, or logic-level conversion applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4049UBF | ACTIVE | -55 to 125 | 3.40 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| CD4049UBF3A | ACTIVE | -55 to 125 | 4.00 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| JM38510/05553BEA | ACTIVE | -55 to 125 | 25.88 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4049UBF | |||
| Americas | Arrow | 654 | |
| Avnet | 39 | ||
| Europe | Arrow Northern Europe | 3 | |
| Arrow Southern Europe | 56 | ||
| Spoerle | 77 | ||
| TI Lead Time*: 8 WeeksCD4049UBF3A | |||
| Americas | Arrow | >1k | |
| Avnet | 131 | ||
| Europe | Avnet-SILICA | 26 | |
| TI Lead Time*: 8 WeeksJM38510/05553BEA | |||
| Americas | Arrow | 571 | |
| Avnet | 225 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4049UBF | TBD | A42 | N/A for Pkg Type | View | View |
| CD4049UBF3A | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/05553BEA | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4049UB-MIL 
View Application Notes for Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4049UB | CMOS Hex Inverting Buffer/Converter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number