CD4049UB Status: ACTIVE

CMOS Hex Inverting Buffer/Converter


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4049UB
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3.0 to 18.0  
Input LevelCMOS  
Output LevelCMOS  
No. of Outputs6  
Output Drive(mA)-1.2/5.2  
tpd max(ns)150  
Static Current0.001  
LogicInv  
Technology FamilyCD4000  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of CD4049UB

Version Part Number Definition
Military CD4049UB-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
  • Product Information

    Features

    • CD4049UB Inverting
    • CD4050B Non-Inverting
    • High Sink Current for Driving 2 TTL Loads
    • High-To-Low Level Logic Conversion
    • 100% Tested for Quiescent Current at 20V
    • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range; 100nA at 18V and 25°C
    • 5V, 10V and 15V Parametric Ratings
    • Applications
      • CMOS to DTL/TTL Hex Converter
      • CMOS Current "Sink" or "Source" Driver
      • CMOS High-To-Low Logic Level Converter

    Data sheet acquired from Harris Semiconductor

    Description

    The CD4049UB and CD4050B devices are inverting and non-inverting hex buffers, respectively, and feature logic-level conversion using only one supply voltage (VCC). The input-signal high level (VIH) can exceed the VCC supply voltage when these devices are used for logic-level conversions. These devices are intended for use as CMOS to DTL/TTL converters and can drive directly two DTL/TTL loads. (VCC = 5V, VOL 3.3mA.)

    The CD4049UB and CD4050B are designated as replacements for CD4009UB and CD4010B, respectively. Because the CD4049UB and CD4050B require only one power supply, they are preferred over the CD4009UB and CD4010B and should be used in place of the CD4009UB and CD4010B in all inverter, current driver, or logic-level conversion applications.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CD4049UBDACTIVE-55 to 125 0.26 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBDE4ACTIVE-55 to 125 0.26 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBDG4ACTIVE-55 to 125 0.26 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBDRACTIVE-55 to 125 0.24 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDRE4ACTIVE-55 to 125 0.24 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDRG4ACTIVE-55 to 125 0.24 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDTACTIVE-55 to 125 0.57 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDTE4ACTIVE-55 to 125 0.57 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDTG4ACTIVE-55 to 125 0.57 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDWACTIVE-55 to 125 0.26 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBDWE4ACTIVE-55 to 125 0.26 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBDWG4ACTIVE-55 to 125 0.26 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBDWRACTIVE-55 to 125 0.24 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDWRE4ACTIVE-55 to 125 0.24 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBDWRG4ACTIVE-55 to 125 0.24 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBEACTIVE-55 to 125 0.29 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4049UBEE4ACTIVE-55 to 125 0.29 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4049UBF3AS2283OBSOLETE   CDIP (J) | 16    Not Available
    CD4049UBF3AS2534OBSOLETE   CDIP (J) | 16    Not Available
    CD4049UBMOBSOLETE-55 to 125CD4049UBDW SOIC (D) | 16 View   Download CAD Format for this FootprintReplaced by CD4049UBDW
    CD4049UBM96OBSOLETE-55 to 125CD4049UBDWR SOIC (D) | 16 View   Download CAD Format for this FootprintReplaced by CD4049UBDWR
    CD4049UBNSRACTIVE-55 to 125 0.24 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4049UBNSRE4ACTIVE-55 to 125 0.24 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4049UBNSRG4ACTIVE-55 to 125 0.24 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4049UBPWACTIVE-55 to 125 0.26 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBPWE4ACTIVE-55 to 125 0.26 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBPWG4ACTIVE-55 to 125 0.26 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4049UBPWRACTIVE-55 to 125 0.24 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBPWRE4ACTIVE-55 to 125 0.24 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4049UBPWRG4ACTIVE-55 to 125 0.24 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:11 PM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 15 WeeksCD4049UBD
    AsiaFarnell Asia 556
    EuropeAvnet-SILICA >1k
    Farnell 556
    WorldwideMouser Electronics >1k
    TI Lead Time*: 15 WeeksCD4049UBDE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDG4
    EuropeEBV Elektronik 160
    TI Lead Time*: 15 WeeksCD4049UBDR
    AmericasArrow >1k
    Rochester Electronics >1k
    EuropeAvnet-SILICA >1k
    Compel >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 15 WeeksCD4049UBDRE4
    WorldwideMouser Electronics >1k
    TI Lead Time*: 15 WeeksCD4049UBDRG4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDT
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDTE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDTG4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDW
    AmericasRochester Electronics >1k
    EuropeEBV Elektronik >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 15 WeeksCD4049UBDWE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDWG4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDWR
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA >1k
    EBV Elektronik 1k
    TI Lead Time*: 15 WeeksCD4049UBDWRE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4049UBDWRG4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4049UBE
    AmericasArrow >1k
    Avnet 114
    Rochester Electronics >1k
    AsiaFarnell Asia >1k
    EuropeAbacus Polar >1k
    Arrow Southern Europe 200
    Avnet-SILICA >1k
    EBV Elektronik >1k
    Farnell >1k
    WorldwideDigiKey 680
    TI Lead Time*: 18 WeeksCD4049UBEE4
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    Call**CD4049UBM96
    AmericasRochester Electronics >1k
    TI Lead Time*: 15 WeeksCD4049UBNSR
    AmericasRochester Electronics >1k
    AsiaFarnell Asia >1k
    WPI >1k
    EuropeFarnell >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 15 WeeksCD4049UBNSRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD4049UBNSRG4
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 18 WeeksCD4049UBPW
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 900
    EuropeFarnell 900
    TI Lead Time*: 18 WeeksCD4049UBPWE4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksCD4049UBPWG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCD4049UBPWR
    AmericasRochester Electronics >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 20 WeeksCD4049UBPWRE4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCD4049UBPWRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD4049UBD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4049UBEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4049UBNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4049UBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD4049UB Help

    Datasheet

    Application Notes

    View Application Notes for Inverting Buffers and Drivers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
    TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
    LM393A Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
    SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    SN74LVC1G86 Single 2-Input Exclusive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
    SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for CD4049UB:

    View All Tags

    Other Support



    Click Here