CD4051B-MIL Status: ACTIVE

CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4051B-MIL
Number of Channels8  
Pd(Typ)(mW)-  
Configuration1 X 1:8 MUX  
ron(max)(ohms)240  
tpd max(ns)20  
Technology FamilyCD4000  
Dual Supply (+/-V)(Min)(V)2.5  
Dual Supply (+/-V)(Max)(V)9  
Voltage Nodes(V)5, 10, 15  
IL OFF(Max)(nA)+/-1000  
RON Mis-match(Max)(Ohms)5  
ON Time(Max)(ns)240  
OFF Time(Max)(ns)160  
RatingMilitary  
VCC(Min)(V)5  
VCC(Max)(V)18  
Pin/Package16CDIP  
Approx. Price (US$) 3.12 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of CD4051B-MIL

Version Part Number Definition
Automotive CD4051B-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog CD4051B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4051B: CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion

Product Information

Features

  • Wide Range of Digital and Analog Signal Levels
    • Digital...3V to 20V
    • Analog...20VP-P
  • Low ON Resistance, 125(Typ) Over 15VP-P Signal Input Range for VDD–VEE = 18V
  • High OFF Resistance, Channel Leakage of ±100pA (Typ) at VDD–VEE = 18V
  • Logic-Level Conversion for Digital Addressing Signals of 3V to 20V (VDD–VSS = 3V to 20V) to Switch Analog Signals to 20VP-P (VDD–VEE = 20V)
  • Matched Switch Characteristics, rON = 5 (Typ) for VDD–VEE = 15V
  • Very Low Quiescent Power Dissipation Under All Digital-Control Input and Supply Conditions, 0.2µW (Typ) at VDD–VSS = VDD–VEE = 10V
  • Binary Address Decoding on Chip
  • 5V, 10V and 15V Parametric Ratings
  • 10% Tested for Quiescent Current at 20V
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range, 100nA at 18V and 25°C
  • Break-Before-Make Switching Eliminates Channel Overlap
  • Applications
    • Analog and Digital Multiplexing and Demultiplexing
    • A/D and D/A Conversion
    • Signal Gating

Data sheet acquired from Harris Semiconductor

Description

The CD4051B, CD4052B, and CD4053B analog multiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. Control of analog signals up to 20VP-P can be achieved by digital signal amplitudes of 4.5V to 20V (if VDD–VSS = 3V, a VDD–VEE of up to 13V can be controlled; for VDD–VEE level differences above 13V, a VDD–VSS of at least 4.5V is required). For example, if VDD = +4.5V, VSS = 0V, and VEE = –13.5V, analog signals from –13.5V to +4.5V can be controlled by digital inputs of 0V to 5V. These multiplexer circuits dissipate extremely low quiescent power over the full VDD–VSS and VDD–VEE supply-voltage ranges, independent of the logic state of the control signals.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4051BFACTIVE-55 to 1253.12 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4051BF3AACTIVE-55 to 1253.66 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4051BF
AmericasArrow 541
Avnet 136
Rochester Electronics 100
EuropeArrow Southern Europe 23
TI Lead Time*: 8 WeeksCD4051BF3A
AmericasArrow 309
Avnet 110
EuropeEBV Elektronik 20
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4051BF  TBD A42  N/A for Pkg TypeViewView
CD4051BF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4051B-MIL Help

Datasheet

Application Notes

View Application Notes for Analog Switches and Multiplexers (greater than 5V)

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here