|
|
|
|
Other qualified versions of CD4052B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
The CD4051B, CD4052B, and CD4053B analog multiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. Control of analog signals up to 20VP-P can be achieved by digital signal amplitudes of 4.5V to 20V (if VDDVSS = 3V, a VDDVEE of up to 13V can be controlled; for VDDVEE level differences above 13V, a VDDVSS of at least 4.5V is required). For example, if VDD = +4.5V, VSS = 0V, and VEE = 13.5V, analog signals from 13.5V to +4.5V can be controlled by digital inputs of 0V to 5V. These multiplexer circuits dissipate extremely low quiescent power over the full VDDVSS and VDDVEE supply-voltage ranges, independent of the logic state of the control signals. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 7901502EA | ACTIVE | -55 to 125 | 5.01 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| CD4052BF | ACTIVE | -55 to 125 | 3.08 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| CD4052BF3A | ACTIVE | -55 to 125 | 7901502EA | 5.01 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks7901502EA | |||
| Americas | Avnet | 40 | |
| TI Lead Time*: 8 WeeksCD4052BF | |||
| Americas | Arrow | 897 | |
| Avnet | 124 | ||
| Europe | EBV Elektronik | 1 | |
| TI Lead Time*: 8 WeeksCD4052BF3A | |||
| Americas | Arrow | 56 | |
| Europe | Avnet-SILICA | 47 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 7901502EA | TBD | A42 | N/A for Pkg Type | View | View |
| CD4052BF | TBD | A42 | N/A for Pkg Type | View | View |
| CD4052BF3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4052B-MIL 
View Application Notes for Analog Switches and Multiplexers (greater than 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4052B | CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |

No Tags are Available for this Part Number