|
|
|
|
Other qualified versions of CD4056B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
CD4055B and CD4056B types are single-digit BCD-to-7-segment decoder/driver circuits that provide level-shifting functions on the chip. This feature permits the BCD input-signal swings (VDD to VSS) to be the same as or different from the 7-segment output-signal swings (VDD to VEE). For example, the BCD input-signal (VDD to VSS) may be as small as 0 to -3 V, whereas the output-display drive-signal swing (VDD to VEE) may be as large as from 0 to -15 V. If VDD to VEE exceeds 15 V, VDD to VSS should be at least 4V (0 to -4V). The 7-segment outputs are controlled by the DISPLAY-FREQUENCY (DF) input which causes the selected segment outputs to be low, high, or a square-wave output (for liquid-crystal displays). When the DF input is low the output segments will be high when selected by the BCD inputs. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4056BF3A | ACTIVE | -55 to 125 | 5.91 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:12 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4056BF3A | |||
| Americas | Avnet | 60 | |
| Europe | Arrow Northern Europe | 2 | |
| Avnet-SILICA | 44 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4056BF3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4056B-MIL 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HCT4543 | High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS49 | BCD-to-Seven-Segment Decoders/Drivers with Open Collector Outputs | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4511B | CMOS BCD-to-7-Segment LED Latch Decoder Drivers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4543B | CMOS BCD-to-Seven-Segment Latch/Decoder/Driver for Liquid-Crystal Displays | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4055B | CMOS BCD-to-7-Segment LCD Decoder/Driver with Display-Frequency Output | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number