CD4059A Status: ACTIVE

CMOS Programmable Divide-by-N Counter


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4059A
Voltage Nodes(V)5, 10  
Vcc range(V)3.0 to 18.0  
Input LevelCMOS  
Output LevelCMOS  
RatingCatalog  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4059A

Version Part Number Definition
Military CD4059A-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Synchronous Programmable N Counter:
    N = 3 to 9999 or 15,999
  • Presettable down-counter
  • Fully static operation
  • Mode-select control of initial decade counting function ( 10,8,5,4,2)
  • T2L drive capability
  • Master preset initialization
  • Latchable N output
  • Quiescent current specified to 15 volts
  • Max. input leakage current of 1 µA at 15 volts, full package-temperature range
  • 1 volt noise margin, full package-temperature range
  • 5-V and 10-V parametric ratings
  • Applications
    • Communications digital frequency synthesizers: VHF, UHF, FM, AM, etc.
    • Fixed or programmable frequency division
    • "Time out" timer for consumer-application industrial controls
    • Companion Application Note, ICAN-6374, "Application of the CMOS CD4059A Programmable Divide-by-N Counter in FM and Citizens Band Transceiver Digital Tuners"

Data sheet acquired from Harris Semiconductor.

Description

CD4059 standard "A" Series types are divide-by-N down-counters that can be programmed to divide an input frequency by any number "N" from 3 to 15,999. The output signal is a pulse one clock-cycle wide occurring at a rate equal to the input frequency divided by N. This single output has TTL drive capability. The down-counter is preset by means of 16 jam inputs.

The three Mode-Select Inputs Ka, Kb, and Kc determine the modulus ("divide-by" number) of the first and last counting sections in accordance with the truth table shown in Table 1. Every time the first (fastest) counting section goes through one cycle, it reduces by 1 the number that has been preset (jammed) into the three decades of the intermediate counting section and into the last counting section, which consists of flip-flops that are not needed for operating the first counting section.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4059AEACTIVE-55 to 1252.42 | 1kuPDIP (N) | 24 View 15 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4059AEE4ACTIVE-55 to 1252.42 | 1kuPDIP (N) | 24 View 15 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4059AMACTIVE-55 to 1252.42 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4059AM96ACTIVE-55 to 1252.42 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4059AM96E4ACTIVE-55 to 1252.42 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4059AM96G4ACTIVE-55 to 1252.42 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4059AME4ACTIVE-55 to 1252.42 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4059AMG4ACTIVE-55 to 1252.42 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD4059AE
AmericasAvnet 110
Newark 281
Rochester Electronics 315
WorldwideDigiKey 301
Mouser Electronics 83
TI Lead Time*: 18 WeeksCD4059AEE4
WorldwideDigiKey  Available
Mouser Electronics 1
TI Lead Time*: 15 WeeksCD4059AM
AsiaFarnell Asia 197
EuropeFarnell 197
WorldwideMouser Electronics 15
TI Lead Time*: 18 WeeksCD4059AM96
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4059AM96E4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4059AM96G4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4059AME4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4059AMG4
WorldwideMouser Electronics 22
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4059AE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4059AEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4059AM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4059AM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4059AM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4059AM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4059AME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4059AMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4059A Help

Datasheet

Application Notes

View Application Notes for Binary Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4018B CMOS Presettable Divide-By-N Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD4045B CMOS 21-Stage Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN74LVCH16T245 SN74LVCH16T245 VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here