|
|
|
|
Other qualified versions of CD4060B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
CD4060B consists of an oscillator section and 14 ripple-carry binary counter stages. The oscillator configuration allows design of either RC or crystal oscillator circuits. A RESET input is provided which resets the counter to the all-O's state and disables the oscillator. A high level on the RESET line accomplishes the reset function. All counter stages are master-slave flip-flops. The state of the counter is advanced one step in binary order on the negative transition of The CD4060B-series types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes). |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4060BF | ACTIVE | -55 to 125 | 4.02 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| CD4060BF3A | ACTIVE | -55 to 125 | 3.79 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4060BF | |||
| Americas | Arrow | 24 | |
| Europe | Arrow Southern Europe | 3 | |
| Avnet-SILICA | 16 | ||
| TI Lead Time*: 8 WeeksCD4060BF3A | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Europe | Abacus Polar | 178 | |
| Avnet-SILICA | 78 | ||
| EBV Elektronik | 35 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4060BF | TBD | A42 | N/A for Pkg Type | View | View |
| CD4060BF3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4060B-MIL 
View Application Notes for Binary Counters
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4060B | CMOS 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number