|
|
|
|
Other qualified versions of CD4063B
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor. Description
CD4063B is a 4-bit magnitude comparator designed for use in computer and logic applications that require the comparison of two 4-bit words. This logic circuit determines whether one 4-bit word (Binary or BCD) is "less than", "equal to", or "greater than" a second 4-bit word. The CD4063B has eight comparing inputs (A3, B3, through A0, B0), three outputs (A < B, A = B, A > B) and three cascading inputs (A < B, A = B, A > B) that permit systems designers to expand the comparator function to 8, 12, 16 . . . 4N bits. When a single CD4063B is used, the cascading inputs are connected as follows: (A < B) = low, (A = B) = high, (A > B) = low. For words longer than 4 bits, CD4063B devices may be cascaded by connecting the outputs of the less-significant comparator to the corresponding cascading inputs of the more-significant comparator. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD4063BE | ACTIVE | -55 to 125 | 0.40 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD4063BEE4 | ACTIVE | -55 to 125 | 0.40 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD4063BM | ACTIVE | -55 to 125 | 0.44 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD4063BM96 | ACTIVE | -55 to 125 | 0.40 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD4063BM96E4 | ACTIVE | -55 to 125 | 0.40 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD4063BM96G4 | ACTIVE | -55 to 125 | 0.40 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD4063BME4 | ACTIVE | -55 to 125 | 0.44 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD4063BMG4 | ACTIVE | -55 to 125 | 0.44 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD4063BMT | ACTIVE | -55 to 125 | 0.43 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD4063BMTE4 | ACTIVE | -55 to 125 | 0.43 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD4063BMTG4 | ACTIVE | -55 to 125 | 0.43 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD4063BNSR | ACTIVE | -55 to 125 | 0.40 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4063BNSRE4 | ACTIVE | -55 to 125 | 0.40 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4063BNSRG4 | ACTIVE | -55 to 125 | 0.40 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:11 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksCD4063BE | |||
| Americas | Avnet | >1k | |
| Newark | 820 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 85 | |
| Europe | Avnet-SILICA | 775 | |
| Farnell | 72 | ||
| Worldwide | DigiKey | 337 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksCD4063BEE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksCD4063BM | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 505 | |
| Europe | EBV Elektronik | 80 | |
| Farnell | 505 | ||
| TI Lead Time*: 15 WeeksCD4063BM96 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BM96E4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BM96G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BME4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BMG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BMT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BMTE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BMTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4063BNSR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksCD4063BNSRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksCD4063BNSRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4063BE | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD4063BEE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD4063BM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BM96 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BM96E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BM96G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BME4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BMG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BMT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BMTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BMTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BNSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BNSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4063BNSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4063B 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4585B | 4-Bit Magnitude Comparators | DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS | TI customers also evaluated this product. |
| CD4063B-MIL | 4-Bit Magnitude Comparators | DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number