CD4066B-MIL Status: ACTIVE

CMOS Quad Bilateral Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4066B-MIL
Configuration4 X SPST (NO)  
ron(max)(ohms)240  
Technology FamilyCD4000  
Voltage Nodes(V)5, 10, 15  
IL OFF(Max)(nA)+/-1000  
RON Mis-match(Max)(Ohms)5  
ON Time(Max)(ns)30  
OFF Time(Max)(ns)30  
RatingMilitary  
Pin/Package14CDIP  
Approx. Price (US$) 4.13 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Vmin(V)3  
Vmax(V)18  
 Samples
 Inventory

Other qualified versions of CD4066B-MIL

Version Part Number Definition
Catalog CD4066B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4066B: CMOS Quad Bilateral Switch

Product Information

Features

  • 15-V Digital or ±7.5-V Peak-to-Peak Switching
  • 125- Typical On-State Resistance for 15-V Operation
  • Switch On-State Resistance Matched to Within 5 Over 15-V Signal-Input Range
  • On-State Resistance Flat Over Full Peak-to-Peak Signal Range
  • High On/Off Output-Voltage Ratio: 80 dB Typical at fis = 10 kHz, RL = 1 k
  • High Degree of Linearity: <0.5% Distortion Typical at fis = 1 kHz, Vis = 5 V p-p, VDD–VSS
  • Extremely Low Off-State Switch Leakage, Resulting in Very Low Offset Current and High Effective Off-State Resistance: 10 pA Typical at VDD–VSS = 10 V, TA = 25°C
  • Extremely High Control Input Impedance (Control Circuit Isolated From Signal Circuit): 1012 Typical
  • Low Crosstalk Between Switches: –50 dB Typical at fis = 8 MHz, RL = 1 k
  • Matched Control-Input to Signal-Output Capacitance: Reduces Output Signal Transients
  • Frequency Response, Switch on = 40 MHz (Typical)
  • 100% Tested for Quiescent Current at 20 V
  • 5-V, 10-V, and 15-V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, Standard Specifications for Description of B-Series CMOS Devices
  • Applications:
    • Analog Signal Switching/Multiplexing:
         Signal Gating, Modulator, Squelch Control, Demodulator, Chopper, Commutating Switch
    • Digital Signal Switching/Multiplexing
    • Transmission-Gate Logic Implementation
    • Analog-to-Digital and Digital-to-Analog Conversion
    • Digital Control of Frequency, Impedance, Phase, and Analog-Signal Gain

View All Features in Datasheet

Description

CD4066B is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full input-signal range.

The CD4066B consists of four bilateral switches, each with independent controls. Both the p and the n device in a given switch are biased on or off simultaneously by the control signal. As shown in Figure 1, the well of the n-channel device on each switch is tied to either the input when the switch is on or to VSS when the switch is off. This configuration eliminates the variation of the switch-transistor threshold voltage with input signal and, thus, keeps the on-state resistance low over the full operating-signal range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4066BFACTIVE-55 to 1254.13 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BF3AACTIVE-55 to 1254.88 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/05852BCAACTIVE-55 to 12529.16 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4066BF
AmericasArrow >1k
Avnet 157
TI Lead Time*: 8 WeeksCD4066BF3A
AmericasArrow 655
Avnet 561
TI Lead Time*: 12 WeeksJM38510/05852BCA
AmericasAvnet 110
Rochester Electronics 555
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4066BF  TBD A42  N/A for Pkg TypeViewView
CD4066BF3A  TBD A42  N/A for Pkg TypeViewView
JM38510/05852BCA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4066B-MIL Help

Datasheet

Application Notes

View Application Notes for Analog Switches and Multiplexers (greater than 5V)

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4066B CMOS Quad Bilateral Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here