CD4066B Status: ACTIVE

CMOS Quad Bilateral Switch


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4066B
Configuration4 X SPST (NO)  
ron(max)(ohms)240  
Technology FamilyCD4000  
Voltage Nodes(V)5, 10, 15  
IL OFF(Max)(nA)+/-1000  
RON Mis-match(Max)(Ohms)5  
ON Time(Max)(ns)30  
OFF Time(Max)(ns)30  
RatingMilitary  
Pin/Package14PDIP, 14SO, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.24 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Vmin(V)3  
Vmax(V)18  
 Samples
 Inventory

Other qualified versions of CD4066B

Version Part Number Definition
Military CD4066B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4051B: CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • LM324: Quadruple Operational Amplifier
  • TPS54386: Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz

Product Information

Features

  • 15-V Digital or ±7.5-V Peak-to-Peak Switching
  • 125- Typical On-State Resistance for 15-V Operation
  • Switch On-State Resistance Matched to Within 5 Over 15-V Signal-Input Range
  • On-State Resistance Flat Over Full Peak-to-Peak Signal Range
  • High On/Off Output-Voltage Ratio: 80 dB Typical at fis = 10 kHz, RL = 1 k
  • High Degree of Linearity: <0.5% Distortion Typical at fis = 1 kHz, Vis = 5 V p-p, VDD–VSS
  • Extremely Low Off-State Switch Leakage, Resulting in Very Low Offset Current and High Effective Off-State Resistance: 10 pA Typical at VDD–VSS = 10 V, TA = 25°C
  • Extremely High Control Input Impedance (Control Circuit Isolated From Signal Circuit): 1012 Typical
  • Low Crosstalk Between Switches: –50 dB Typical at fis = 8 MHz, RL = 1 k
  • Matched Control-Input to Signal-Output Capacitance: Reduces Output Signal Transients
  • Frequency Response, Switch on = 40 MHz (Typical)
  • 100% Tested for Quiescent Current at 20 V
  • 5-V, 10-V, and 15-V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, Standard Specifications for Description of B-Series CMOS Devices
  • Applications:
    • Analog Signal Switching/Multiplexing:
         Signal Gating, Modulator, Squelch Control, Demodulator, Chopper, Commutating Switch
    • Digital Signal Switching/Multiplexing
    • Transmission-Gate Logic Implementation
    • Analog-to-Digital and Digital-to-Analog Conversion
    • Digital Control of Frequency, Impedance, Phase, and Analog-Signal Gain

Description

CD4066B is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full input-signal range.

The CD4066B consists of four bilateral switches, each with independent controls. Both the p and the n device in a given switch are biased on or off simultaneously by the control signal. As shown in Figure 1, the well of the n-channel device on each switch is tied to either the input when the switch is on or to VSS when the switch is off. This configuration eliminates the variation of the switch-transistor threshold voltage with input signal and, thus, keeps the on-state resistance low over the full operating-signal range.

The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B is recommended.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4066BEACTIVE-55 to 1250.24 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BEE4ACTIVE-55 to 1250.24 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BF3AS2283OBSOLETE  CDIP (J) | 14    Not Available
CD4066BF3AS2534OBSOLETE  CDIP (J) | 14    Not Available
CD4066BMACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BM96ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BM96E4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BM96G4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BME4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BMG4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BMTACTIVE-55 to 1250.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4066BMTE4ACTIVE-55 to 1250.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4066BMTG4ACTIVE-55 to 1250.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4066BNSRACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BNSRE4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BNSRG4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BPWACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BPWE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BPWG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4066BPWRACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BPWRE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4066BPWRG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:03 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD4066BE
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 100
EuropeArrow Northern Europe 475
Avnet-SILICA >1k
EBV Elektronik >1k
Spoerle 350
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4066BEE4
EuropeEBV Elektronik 13
WorldwideDigiKey  Available
Mouser Electronics 42
TI Lead Time*: 18 WeeksCD4066BM
AmericasNewark 326
Rochester Electronics >1k
EuropeArrow Southern Europe >1k
WorldwideDigiKey  Available
Mouser Electronics 230
TI Lead Time*: 18 WeeksCD4066BM96
AmericasRochester Electronics >1k
AsiaWPI >1k
EuropeCompel >1k
EBV Elektronik >1k
WorldwideDigiKey >1k
Mouser Electronics 889
TI Lead Time*: 18 WeeksCD4066BM96E4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4066BM96G4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4066BME4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4066BMG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4066BMT
AmericasRochester Electronics 240
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4066BMTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4066BMTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4066BNSR
AsiaWPI 942
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksCD4066BNSRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4066BNSRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4066BPW
AmericasRochester Electronics 910
TI Lead Time*: 18 WeeksCD4066BPWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4066BPWG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4066BPWR
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4066BPWRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4066BPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4066BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4066BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4066BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4066BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4066B Help

Datasheet

Application Notes

View Application Notes for Analog Switches and Multiplexers (greater than 5V)

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
MAX232E Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection INTERFACE-RS-232 TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
AM26LV31E Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection INTERFACE-RS-422 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here