|
|
|
|
Other qualified versions of CD4067B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
* When these devices are used as demultiplexers, the channel in/out terminals are the outputs and the common out/in terminals are the inputs. Description
CD4067B and CD4097B CMOS analog multiplexers/demultiplexers* are digitally controlled analog switches having low ON impedance, low OFF leakage current, and internal address decoding. In addition, the ON resistance is relatively constant over the full input-signal range. The CD4067B is a 16-channel multiplexer with four binary control inputs, A, B, C, D, and an inhibit input, arranged so that any combination of the inputs selects one switch. The CD4097B is a differential 8-channel multiplexer having three binary control inputs, A, B, C, and an inhibit input. The inputs permit selection of one of eight pairs of switches. A logic "1" present at the inhibit input turns all channels off. The CD4067B and CD4097B types are supplied in 24-lead hermetic dual-in-line ceramic packages (F3A suffix), 24-lead dual-in-line plastic packages (E suffix), 24-lead small-outline packages (M, M96, and NSR suffixes), and 24-lead thin shrink small-outline packages (P and PWR suffixes). |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4067BF | ACTIVE | -55 to 125 | 8.85 | 1ku | CDIP (J) | 24 | 1 | TUBE | Purchase Samples | |
| CD4067BF3A | ACTIVE | -55 to 125 | 10.43 | 1ku | CDIP (J) | 24 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4067BF | |||
| Americas | Avnet | 42 | |
| Rochester Electronics | 215 | ||
| Europe | EBV Elektronik | 95 | |
| TI Lead Time*: 8 WeeksCD4067BF3A | |||
| Americas | Arrow | 192 | |
| Rochester Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4067BF | TBD | Call TI | N/A for Pkg Type | View | View |
| CD4067BF3A | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4067B-MIL 
View Application Notes for Analog Switches and Multiplexers (greater than 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4067B | CMOS Single 16-Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| CD4097B-MIL | CMOS Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| SN54HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number