CD4070B-MIL Status: ACTIVE

CMOS Quad Exclusive-OR Gate

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • CD4070B, CD4077B (Rev. E) (cd4070b-mil.pdf, 548 KB)
    21 Aug 2003 Download

 CD4070B-MIL
Voltage Nodes(V)5, 10, 15  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4070B-MIL

Version Part Number Definition
Catalog CD4070B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4069UB-MIL: CMOS Hex Inverter
  • Product Information

    Features

    • High-Voltage Types (20V Rating)
    • CD4070B - Quad Exclusive-OR Gate
    • CD4077B - Quad Exclusive-NOR Gate
    • Medium Speed Operation
      • tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
    • 100% Tested for Quiescent Current at 20V
    • Standardized Symmetrical Output Characteristics
    • 5V, 10V and 15V Parametric Ratings
    • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
      • 100nA at 18V and 25°C
    • Noise Margin (Over Full Package Temperature Range)
      • 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
    • Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices
    • Applications
      • Logical Comparators
      • Adders/Subtractors
      • Parity Generators and Checkers

    Data sheet acquired from Harris Semiconductor

    Description

    The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.

    The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    CD4070BFACTIVE-55 to 1252.66 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4070BF3AACTIVE-55 to 1253.13 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    JM38510/17203BCAACTIVE-55 to 12527.87 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    CD4070BFAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     733*  8 Weeks AmericasArrow 406
      Avnet 89
      Rochester Electronics 488
      EuropeAvnet-SILICA 105
    CD4070BF3AAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     548*  8 Weeks AmericasArrow 245
      Avnet 392
      Rochester Electronics 211
    JM38510/17203BCAAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     1170* >10k | 27 Jan 8 Weeks AmericasArrow 13
      Avnet 7
    View all Distributors  

    * Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD4070BF  TBD A42 SNPB N/A for Pkg TypeViewView
    CD4070BF3A  TBD A42 SNPB N/A for Pkg TypeViewView
    JM38510/17203BCA  TBD A42 SNPB N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Datasheets

    • CD4070B, CD4077B (Rev. E) (cd4070b-mil.pdf, 548 KB)
      21 Aug 2003 Download

    Application Notes

    • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
      24 May 2004 Abstract
    • Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.htm, 8 KB)
      28 May 2003 Abstract
    • Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics (scha004.htm, 9 KB)
      03 Dec 2001 Abstract

    View Application Notes for Exclusive OR Gates (XOR)

    User Guides

    • LOGIC Pocket Data Book (Rev. B) (scyd013b.pdf, 6001 KB)
      16 Jan 2007 Download
    • Signal Switch Data Book (Rev. A) (scdd003a.pdf, 18396 KB)
      14 Nov 2003 Download

    More Literature

    • Logic Selection Guide 2007 (Rev. Z) (sdyu001z.pdf, 2862 KB)
      24 Apr 2007 Download
    • Logic Cross-Reference (Rev. A) (scyb017a.pdf, 2938 KB)
      07 Oct 2003 Download
     Complementary Products - Can be used with CD4070B-MIL
    Customers Who Evaluated This Product Also Evaluated...
    Part #NameProduct FamilyComments
    CD4069UB-MILCMOS Hex InverterBUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support