CD4071B Status: ACTIVE

CMOS Quad 2-Input OR Gate


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4071B
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4071B

Version Part Number Definition
Military CD4071B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4081B: CMOS Quad 2-Input AND Gate
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • CD4049UB: CMOS Hex Inverting Buffer/Converter
  • Product Information

    Features

    • Medium-Speed Operation - tPLH, tPHL = 60 ns (typ.) at VDD = 10 V
    • 100% tested for quiescent current at 20 V
    • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
    • Standardized, symmetrical output characteristics
    • Noise margin (full package-temperature range):
           1 V at VDD = 5 V
           2 V at VDD = 10 V
        2.5 V at VDD = 15 V
    • 5-V, 10-V, and 15-V parametric ratings
    • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

    Data sheet acquired from Harris Semiconductor

    Description

    CD4071B, CD4072B and CD4075B OR gates provide the system designer with direct implementation of the positive-logic OR function and supplement the existing family of CMOS gates.

    The CD4071B, CD4072B, and CD4075B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes) and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CD4071BEACTIVE-55 to 1250.24 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BEE4ACTIVE-55 to 1250.24 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BF3AS2534OBSOLETE  CDIP (J) | 14    Not Available
    CD4071BMACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BM96ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4071BM96E4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4071BM96G4ACTIVE-55 to 1250.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4071BME4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BMG4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BMTACTIVE-55 to 1250.33 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4071BMTE4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4071BMTG4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD4071BNSRACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BNSRE4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BNSRG4ACTIVE-55 to 1250.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BPWACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BPWE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BPWG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BPWRACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4071BPWRE4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Footprint
    CD4071BPWRG4ACTIVE-55 to 1250.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:12 PM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksCD4071BE
    AsiaFarnell Asia >1k
    WPI 149
    EuropeAbacus Polar 575
    Arrow Southern Europe >1k
    EBV Elektronik >1k
    Farnell 956
    TI Lead Time*: 20 WeeksCD4071BEE4
    EuropeEBV Elektronik 13
    TI Lead Time*: 20 WeeksCD4071BM
    AmericasArrow >1k
    Avnet >1k
    Newark >1k
    Rochester Electronics >1k
    AsiaFarnell Asia 655
    EuropeAbacus Polar >1k
    Avnet-SILICA 100
    EBV Elektronik 7
    Farnell 655
    Spoerle >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksCD4071BM96
    AmericasRochester Electronics >1k
    EuropeCompel >1k
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksCD4071BM96E4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BM96G4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BME4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BMG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BMT
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BMTE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BMTG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD4071BNSR
    WorldwideDigiKey 143
    TI Lead Time*: 18 WeeksCD4071BNSRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD4071BNSRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4071BPW
    AmericasRochester Electronics >1k
    TI Lead Time*: 20 WeeksCD4071BPWE4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCD4071BPWG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCD4071BPWR
    AmericasRochester Electronics 311
    TI Lead Time*: 20 WeeksCD4071BPWRE4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCD4071BPWRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD4071BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4071BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4071BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4071BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD4071B Help

    Datasheet

    Application Notes

    View Application Notes for OR Gates

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    CD4081B CMOS Quad 2-Input AND Gate GATES-AND GATES TI customers also evaluated this product.
    TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    CD4049UB CMOS Hex Inverting Buffer/Converter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    CD74HC08-Q1 Automotive Catalog Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
    CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
    TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    SN65HVD12 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
    TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
    NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
    ISO7231A Triple Channel, 2/1, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here