CD4072B-MIL Status: ACTIVE

CMOS Dual 4-Input OR Gate

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • CD4071B, CD4072B, CD4075B TYPES (Rev. D) (cd4072b-mil.pdf, 705 KB)
    21 Aug 2003 Download

 CD4072B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4072B-MIL

Version Part Number Definition
Catalog CD4072B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4002B-MIL: CMOS Dual 4-Input NOR Gate
  • CD4052B-MIL: CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • SE555M: Precision Timer
  • Product Information

    Features

    • Medium-Speed Operation - tPLH, tPHL = 60 ns (typ.) at VDD = 10 V
    • 100% tested for quiescent current at 20 V
    • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
    • Standardized, symmetrical output characteristics
    • Noise margin (full package-temperature range):
           1 V at VDD = 5 V
           2 V at VDD = 10 V
        2.5 V at VDD = 15 V
    • 5-V, 10-V, and 15-V parametric ratings
    • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

    Data sheet acquired from Harris Semiconductor

    Description

    CD4071B, CD4072B and CD4075B OR gates provide the system designer with direct implementation of the positive-logic OR function and supplement the existing family of CMOS gates.

    The CD4071B, CD4072B, and CD4075B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes) and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    7706002CAACTIVE-55 to 125 4.56 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4072BFACTIVE-55 to 125 3.90 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4072BF3AACTIVE-55 to 1257706002CA4.56 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    7706002CAAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     103* >10k | 27 Jan 8 Weeks AmericasArrow 33
    CD4072BFAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     1915* 9892 | 27 Jan 8 Weeks AmericasAvnet 17
     >10k | 28 Jan Rochester Electronics 98
      EuropeEBV Elektronik 25
    CD4072BF3AAs of 10:10 AM GMT, 04 Dec 2008As of 10:10 AM GMT, 04 Dec 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     103* >10k | 27 Jan 8 Weeks None Reported
    View Distributors
       
    View all Distributors  

    * Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    7706002CA  TBD A42 SNPB N/A for Pkg TypeViewView
    CD4072BF  TBD A42 SNPB N/A for Pkg TypeViewView
    CD4072BF3A  TBD A42 SNPB N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Datasheets

    • CD4071B, CD4072B, CD4075B TYPES (Rev. D) (cd4072b-mil.pdf, 705 KB)
      21 Aug 2003 Download

    Application Notes

    • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
      24 May 2004 Abstract
    • Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.htm, 8 KB)
      28 May 2003 Abstract
    • Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics (scha004.htm, 9 KB)
      03 Dec 2001 Abstract

    View Application Notes for OR Gates

    User Guides

    • LOGIC Pocket Data Book (Rev. B) (scyd013b.pdf, 6001 KB)
      16 Jan 2007 Download
    • Signal Switch Data Book (Rev. A) (scdd003a.pdf, 18396 KB)
      14 Nov 2003 Download

    More Literature

    • Logic Selection Guide 2007 (Rev. Z) (sdyu001z.pdf, 2862 KB)
      24 Apr 2007 Download
    • Logic Cross-Reference (Rev. A) (scyb017a.pdf, 2938 KB)
      07 Oct 2003 Download
     Complementary Products - Can be used with CD4072B-MIL
    Customers Who Evaluated This Product Also Evaluated...
    Part #NameProduct FamilyComments
    CD4002B-MILCMOS Dual 4-Input NOR GateGATES-NOR GATESTI customers also evaluated this product.
    CD4052B-MILCMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level ConversionSIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)TI customers also evaluated this product.
    SE555MPrecision TimerCLOCKS AND TIMERS-TIMERS(CT)TI customers also evaluated this product.
    CD4060B-MILCMOS 14-Stage Ripple-Carry Binary Counter/Divider and OscillatorCOUNTERS-BINARY COUNTERSTI customers also evaluated this product.
    CD4077B-MILCMOS Quad Exclusive-NOR GateGATES-EXCLUSIVE NOR GATES (XNOR)TI customers also evaluated this product.
    CD4081B-MILCMOS Quad 2-Input AND GateGATES-AND GATESTI customers also evaluated this product.
    CD40106B-MILCMOS Hex Schmitt TriggersBUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.
    CD4042B-MILCMOS Quad Clocked 'D' LatchFLIP-FLOPS, LATCHES AND REGISTERS-OTHER LATCHESTI customers also evaluated this product.
    CD4078B-MILCMOS 8-Input NOR/OR GateGATES-NOR GATESTI customers also evaluated this product.
    CD4049UB-MILCMOS Hex Inverting Buffer/ConverterBUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support