|
|
|
|
Other qualified versions of CD4089B
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
CD4089B is a low-power 4-bit digital rate multiplier that provides an output pulse rate that is the clock-input-pulse rate multiplied by 1/16 times the binary input. For example, when the binary input number is 13, there will be 13 output pulses for every 16 input pulses. This device may be used in conjunction with an up/down counter and control logic used to perform arithmetic operations (adds, subtract, divide, raise to a power), solve algebraic and differential equations, generate natural logarithms and trigometric functions, A/D and D/A conversions, and frequency division. For words of more than 4-bits, CD4089B devices may be cascaded in two different mode: an Add mode and a Multiply mode (see Figs. 14 and 15). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD4089BE | ACTIVE | -55 to 125 | 0.88 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD4089BEE4 | ACTIVE | -55 to 125 | 0.88 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD4089BNSR | ACTIVE | -55 to 125 | 0.88 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4089BNSRE4 | ACTIVE | -55 to 125 | 0.88 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4089BNSRG4 | ACTIVE | -55 to 125 | 0.88 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4089BPWR | ACTIVE | -55 to 125 | 0.88 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4089BPWRE4 | ACTIVE | -55 to 125 | 0.88 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4089BPWRG4 | ACTIVE | -55 to 125 | 0.88 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksCD4089BE | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Spoerle | 125 | |
| Worldwide | DigiKey | 24 | |
| Mouser Electronics | 410 | ||
| TI Lead Time*: 18 WeeksCD4089BEE4 | |||
| Americas | Rochester Electronics | 425 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 602 | ||
| TI Lead Time*: 15 WeeksCD4089BNSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4089BNSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD4089BNSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCD4089BPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksCD4089BPWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCD4089BPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4089BE | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD4089BEE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD4089BNSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4089BNSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4089BNSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4089BPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4089BPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4089BPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4089B 
View Application Notes for Rate Multipliers/Frequency Dividers/Timers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN7497 | Synchronous 6-bit binary rate multiplier | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| CD4521B | CMOS 24-Stage Frequency Divider | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| CD4536B | CMOS Programmable Timer | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| CD4018B | CMOS Presettable Divide-By-N Counter | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number