CD4093B-Q1 Status: ACTIVE

Automotive Catalog CMOS Quad 2-Input NAND Schmitt Triggers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4093B-Q1
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
No. of Gates4  
Static Current0.001  
tpd max(ns)130  
RatingAutomotive  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4093B-Q1

Version Part Number Definition
Catalog CD4093B TI's standard catalog product
Military CD4093B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4093B: CMOS Quad 2-Input NAND Schmitt Triggers

Product Information

Features

  • Qualified for Automotive Applications
  • Schmitt-Trigger Action on Each Input With No External Components
  • Hysteresis Voltage Typically 0.9 V at VDD = 5 V and 2.3 V at VDD = 10 V
  • Noise Immunity Greater Than 50%
  • No Limit on Input Rise and Fall Times
  • Standardized, Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1µA at 18 V Over Full Package Temperature Range, 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V Parametric Ratings
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine-Model
    • 1000-V (C5) Charge-Device Model
  • Applications
    • Wave and Pulse Shapers
    • High-Noise-Environment Systems
    • Monostable Multivibrators
    • Astable Multivibrators
    • NAND Logic

description/ordering information

The CD4093B-Q1 consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate, with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH)(see Figure 2).

The CD4093B-Q1 is available in 14-lead small-outline plastic package (M96) and 14-lead thin shrink small-outline packages (PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4093BQM96G4Q1ACTIVE-40 to 1250.28 | 1kuSOIC (D) | 14 View 2500 
CD4093BQM96Q1ACTIVE-40 to 1250.28 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD4093BQM96G4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4093BQM96Q1
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4093BQM96G4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BQM96Q1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4093B-Q1 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4093B CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for CD4093B-Q1:

View All Tags

Other Support



Click Here