CD4093B Status: ACTIVE

CMOS Quad 2-Input NAND Schmitt Triggers


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4093B
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
RatingCatalog  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4093B

Version Part Number Definition
Automotive CD4093B-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military CD4093B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4011B: CMOS Quad 2-Input NAND Gate
  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • SN74AHC1G08: Single 2-Input Positive-AND Gate
  • TPA2010D1: 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)

Product Information

Features

  • Schmitt-trigger action on each input with no external components
  • Hysteresis voltage typically 0.9 V at VDD = 5 V and 2.3 V at VDD = 10 V
  • Noise immunity greater than 50%
  • No limit on input rise and fall times
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range, 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Wave and pulse shapers
    • High-noise-environment systems
    • Monostable multivibrators
    • Astable multivibrators
    • NAND logic

Description

CD4093B consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH) (see Fig. 2).

The CD4093B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4093BEACTIVE-55 to 1250.24 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BEE4ACTIVE-55 to 1250.24 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BMACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BM96ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4093BM96E4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4093BM96G4ACTIVE-55 to 1250.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4093BME4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BMG4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BMTACTIVE-55 to 1250.34 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4093BMTE4ACTIVE-55 to 1250.34 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4093BMTG4ACTIVE-55 to 1250.34 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4093BNSRACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BNSRE4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BNSRG4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BPWACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4093BPWE4ACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4093BPWG4ACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4093BPWRACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BPWRE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4093BPWRG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksCD4093BE
AmericasNewark 2
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
Arrow Southern Europe >1k
Compel 40
Farnell >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksCD4093BEE4
WorldwideMouser Electronics 125
TI Lead Time*: 18 WeeksCD4093BM
AmericasArrow 450
Avnet 349
Rochester Electronics >1k
EuropeAbacus Polar 950
Arrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Spoerle >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksCD4093BM96
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
Compel 506
EBV Elektronik >1k
TI Lead Time*: 18 WeeksCD4093BM96E4
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksCD4093BM96G4
EuropeEBV Elektronik >1k
TI Lead Time*: 18 WeeksCD4093BME4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4093BMG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4093BMT
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4093BMTE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4093BMTG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4093BNSR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4093BNSRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4093BNSRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksCD4093BPW
AsiaFarnell Asia 900
EuropeAvnet-SILICA >1k
EBV Elektronik 630
Farnell 900
WorldwideDigiKey 879
Mouser Electronics 415
TI Lead Time*: 18 WeeksCD4093BPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4093BPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4093BPWR
AmericasAvnet >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD4093BPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4093BPWRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4093BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4093BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4093BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4093BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4093B Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4011B CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
PCM2706 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (I2S) USB AUDIO-USB DACS TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN74LVC1G86 Single 2-Input Exclusive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here